Manufacturer part number: PPC-34
Brand: DESTACO
Price: 2,201.52 €
Delivery time: 20 Days
Size: 34
Gripping Force: 4332 N
Stroke: 20 mm
Weight: 5.1 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPC-34
Operating Pressure Range(MPa) | 0.2::0.7 | Ingress Protection Class (IP) | IP54 | Spring | None |
---|---|---|---|---|---|
Seals | Buna-N |
This page is Multipurpose, Robust Parallel Grippers (PPC Series), part number PPC-34.
You can find the detail information about specifications and dimensions on part number PPC-34.
Part Number |
---|
PPC-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Gripping Force (N) | Stroke (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
1,596.46 € | 1 | 20 Days | 12 | 1474 | 10 | 1 |