Multi-Purpose, Powerful Parallel Grippers (RTH Series) (RTH-2M)

Multi-Purpose, Powerful Parallel Grippers (RTH Series) RTH-2M

Product Details:

Manufacturer part number: RTH-2M

Brand: DESTACO

Price: 1,122.86

Delivery time: 20 Days


Technical Data:

Size: 2M

Gripping Force: 1238 N

Stroke: 6 mm

Force & Stroke: Standard

Weight: 1.2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RTH-2M

Part Number
RTH-2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Gripping Force
(N)
Stroke
(mm)
Force & Stroke Weight
(kg)

1,122.86 €

1 20 Days 2M12386Standard1.2

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.2::0.7 Ingress Protection Class (IP) IP55 Spring None
Seals Buna-N Stripper Plate None

This page is Multi-Purpose, Powerful Parallel Grippers (RTH Series), part number RTH-2M.
You can find the detail information about specifications and dimensions on part number RTH-2M.

Variation of this product

Part Number
RTH-1M
RTH-1M-L
RTH-2M-L
RTH-3M
RTH-3M-L
RTH-4M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Gripping Force
(N)
Stroke
(mm)
Force & Stroke Weight
(kg)

1,100.43 €

1 20 Days 1M6824Standard0.25

1,100.43 €

1 20 Days 1M4438Extended0.25

1,122.86 €

1 20 Days 2M81212Extended1.2

1,304.02 €

1 20 Days 3M20788Standard1.08

1,304.00 €

1 20 Days 3M134916Extended1.08

1,557.04 €

1 20 Days 4M364410Standard1.95

Tech Support