2-Jaw Angular Grippers (CT/DCT Series)

2-Jaw Angular Grippers (CT/DCT Series)
Several accessories (adjustable stop, magneto resistive or inductive sensors) allow this gripper to be used in a number of applications. The full jaw opening (180°) means that the part can be direct fed, avoiding any release movement by the robot or by the actuator. DIRECTCONNECT™ mounting on back of body (sizes 12-25). Standard mounting on top. This gripper is designed for use in confined spaces. Its shielded design repels chips and other particulate from the internal drive mechanism.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CT-32M
CT-40M
CT-50M
DCT-12M
DCT-16M
DCT-25M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Gripping Force
(N)
Weight
(kg)

1,031.54 €

1 20 Days 32M2720.72

1,286.06 €

1 20 Days 40M4461.18

1,428.29 €

1 20 Days 50M6511.82

555.45 €

1 20 Days 12M320.09

589.87 €

1 20 Days 16M700.16

793.50 €

1 20 Days 25M250.49

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.3::0.7 Stroke(mm) 90° Ingress Protection Class (IP) IP43
Spring None Seals Buna-N

Tech Support