2-Jaw Angular Grippers (RUA Series)

2-Jaw Angular Grippers (RUA Series)
The simplified drive mechanism makes these grippers an excellent, cost effective value. It’s designed for use in confined spaces, combining large opening angle with a high torque. Optional safety springs retain the components, should the air supply fail or to increase grip force. This multipurpose gripper is built for a wide range of options and accessories (hydraulic or pneumatic operation, safety spring for internal or external clamping, Viton seals, and magneto resistive or inductive sensing) allow these grippers to be used in a number of applications. Its shielded design repels chips and other particulate from the internal drive mechanism. These angular grippers are designed for heavy-duty, extreme high temperature applications. The Vulcan Series Gripper can be ordered with optional metal seals and fireproof Kevlar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RUA-62M-P
RUA-82M-P
RUA-112M-P
RUA-142M-P
RUA-162M-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Gripping Force
(N)
Stroke
(mm)
Weight
(kg)

793.50 €

1 20 Days 62M31333.6°0.39

764.10 €

1 22 Days 82M92231.8°0.7

1,163.30 €

1 20 Days 112M160038.2°1.7

1,471.98 €

1 22 Days 142M394135.2°4.1

2,215.90 €

1 22 Days 162M379034.4°6.7

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.2::0.7 Ingress Protection Class (IP) IP54 Power Pneumatic
Spring None Inductive Case None

Tech Support