E2 Mini - One-Piece E-chains®, Non-openable, 11.1 and 11.2 Series

E2 Mini - One-Piece E-chains®, Non-openable, 11.1 and 11.2 Series
E2 mini are small one- or two-piece e-chains®, recommended for highly dynamic applications. igus® also offers a range of accessories and fixation options. Upgrades to openable versions are available for many types. Different types are interchangeable and can also serve as replacements.
[Features]
- If a small, but extremely strong e-chain® is required
- Quiet operation due to small pitch
- For highly dynamic applications
- Variety of options - E2 mini as non-openable or openable along the inner or outer radius

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11.1.[040,​075,​63A,​100].0-[1-100/1]
11.1.[040,​075,​63A,​100].0-[1-100/1]-[101.12P,​101.12P.A4,​101.12PZ]
11.2.[040,​063,​075,​100].0-[1-100/1]
11.2.[040,​063,​075,​100].0-[1-100/1]-[102.1P,​102.1P.A4,​102.1PZ,​102.1PZ.A4,​102.12P,​102.12P.A4,​102.12PZ,​102.12PZ.A4,​102.2P,​102.2P.A4,​102.2PZ,​102.2PZ.A4]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Max. Cable O.D. Dp
(mm)
Number of Links External Width
(mm)
Bending Radius Mounting Bracket Color
1 6 Days 1513.51 ~ 10025.540 ~ 100-Black
1 6 Days 1513.51 ~ 10025.540 ~ 100101.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 101.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 101.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap platesBlack
1 6 Days 2522.51 ~ 10035.540 ~ 100-Black
1 6 Days 2522.51 ~ 10035.540 ~ 100102.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 102.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 102.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 102.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 102.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 102.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 102.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 102.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 102.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 102.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 102.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 102.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plateBlack

Loading...

  1. 1

Basic information

Internal Height(mm) 41 Pitch P(mm) 30.5 Links/m 33

Tech Support