E2/000 Half E-tubes, 2450 Series

E2/000 Half E-tubes, 2450 Series
Series E2/000 is the fourth generation in this size. All past experience went into this series: easy and versatile assembly combined with ruggedness - high strength paired with quieter motion - long cable life and many mounting options. The design is consistent across all E2/000 variants. It is the standard product for machinery around the world.

Advantages of the E2/000 series:
- When a medium-sized, strong system (e-chains®, half e-tubes, completely enclosed e-tubes) is required
- For unsupported lengths up to 3.0m and fill weights up to 13kg/m
- For long travels up to 150m
- If an openable system is required to quickly open from either the left or right
- Various fastening options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2450.02.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
2450.02.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[24501.02.12ZB,​24501.02.12,​24511.02.12ZB,​24511.02.12]
2450.03.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
2450.03.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[24501.03.12ZB,​24501.03.12,​24511.03.12ZB,​24511.03.12]
2450.05.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
2450.05.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[24501.05.12ZB,​24501.05.12,​24511.05.12ZB,​24511.05.12]
2450.07.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
2450.07.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[24501.07.12ZB,​24501.07.12,​24511.07.12ZB,​24511.07.12]
2450.09.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
2450.09.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[24501.09.12ZB,​24501.09.12,​24511.09.12ZB,​24511.09.12]
2450.10.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
2450.10.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[2100.12PZBK1+,​24501.10.12ZB,​24501.10.12,​24511.10.12ZB,​24511.10.12]
2450.12.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
2450.12.[075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[2125.12PZB+,​24501.12.12ZB,​24501.12.12,​24511.12.12ZB,​24511.12.12]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket
1 6 Days 251 ~ 1004175 ~ 250Black-
1 6 Days 251 ~ 1004175 ~ 250Black24501.02.12, Full set, KMA, pivoting, without tiewrap plates / 24501.02.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24511.02.12, Full set, KMA, locking, without tiewrap plates / 24511.02.12ZB, Full set, KMA, locking, with tiewrap plates
1 6 Days 381 ~ 1005475 ~ 250Black-
1 6 Days 381 ~ 1005475 ~ 250Black24501.03.12, Full set, KMA, pivoting, without tiewrap plates / 24501.03.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24511.03.12, Full set, KMA, locking, without tiewrap plates / 24511.03.12ZB, Full set, KMA, locking, with tiewrap plates
1 6 Days 571 ~ 1007355 ~ 250Black-
1 6 Days 571 ~ 1007355 ~ 250Black24501.05.12, Full set, KMA, pivoting, without tiewrap plates / 24501.05.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24511.05.12, Full set, KMA, locking, without tiewrap plates / 24511.05.12ZB, Full set, KMA, locking, with tiewrap plates
1 6 Days 771 ~ 1009355 ~ 250Black-
1 6 Days 771 ~ 1009355 ~ 250Black24501.07.12, Full set, KMA, pivoting, without tiewrap plates / 24501.07.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24511.07.12, Full set, KMA, locking, without tiewrap plates / 24511.07.12ZB, Full set, KMA, locking, with tiewrap plates
1 6 Days 891 ~ 10010575 ~ 250Black-
1 6 Days 891 ~ 10010575 ~ 250Black24501.09.12, Full set, KMA, pivoting, without tiewrap plates / 24501.09.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24511.09.12, Full set, KMA, locking, without tiewrap plates / 24511.09.12ZB, Full set, KMA, locking, with tiewrap plates
1 6 Days 1031 ~ 10011975 ~ 250Black-
1 6 Days 1031 ~ 10011975 ~ 250Black2100.12PZBK1+, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 24501.10.12, Full set, KMA, pivoting, without tiewrap plates / 24501.10.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24511.10.12, Full set, KMA, locking, without tiewrap plates / 24511.10.12ZB, Full set, KMA, locking, with tiewrap plates
1 6 Days 1251 ~ 10014175 ~ 250Black-
1 6 Days 1251 ~ 10014175 ~ 250Black2125.12PZB+, Full set, Plastic, locking, with tiewrap plates / 24501.12.12, Full set, KMA, pivoting, without tiewrap plates / 24501.12.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24511.12.12, Full set, KMA, locking, without tiewrap plates / 24511.12.12ZB, Full set, KMA, locking, with tiewrap plates

Loading...

  1. 1

Basic information

Internal Height(mm) 25 Max. Cable O.D. Dp(φ) 22.5 Pitch P(mm) 46
Links/m 22

Tech Support