E2/000 Full E-tubes, 3480 Series

E2/000 Full E-tubes, 3480 Series
Series E2/000 is the fourth generation in this size. All past experience went into this series: easy and versatile assembly combined with ruggedness - high strength paired with quieter motion - long cable life and many mounting options. The design is consistent across all E2/000 variants. It is the standard product for machinery around the world.

Advantages of the E2/000 series:
- When a medium-sized, strong system (e-chains®, half e-tubes, completely enclosed e-tubes) is required
- For unsupported lengths up to 3.0m and fill weights up to 13kg/m
- For long travels up to 150m
- If an openable system is required to quickly open from either the left or right
- Various fastening options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3480.050.[125,​150,​200,​250,​300].0-[1-100/1]
3480.050.[125,​150,​200,​250,​300].0-[1-100/1]-[3050.12PZ,​3050.12PZB,​3050.12PZBK1,​3050.34PZ,​3050.34PZB,​3050.34PZBK1,​34800.050.12.C,​34800.050.12,​34810.050.12.C,​34810.050.12]
3480.075.[125,​150,​200,​250,​300].0-[1-100/1]
3480.075.[125,​150,​200,​250,​300].0-[1-100/1]-[3075.12PZ,​3075.12PZB,​3075.12PZBK1,​3075.34PZ,​3075.34PZB,​3075.34PZBK1,​34800.075.12.C,​34800.075.12,​34810.075.12.C,​34810.075.12]
3480.100.[125,​150,​200,​250,​300].0-[1-100/1]
3480.100.[125,​150,​200,​250,​300].0-[1-100/1]-[3100.12PZ,​3100.12PZB,​3100.12PZBK1,​3100.34PZ,​3100.34PZB,​3100.34PZBK1,​34800.100.12.C,​34800.100.12,​34810.100.12.C,​34810.100.12]
3480.115.[125,​150,​200,​250,​300].0-[1-100/1]
3480.115.[125,​150,​200,​250,​300].0-[1-100/1]-[3115.12PZ,​3115.12PZB,​3115.12PZBK1,​3115.34PZ,​3115.34PZB,​3115.34PZBK1,​34800.115.12.C,​34800.115.12,​34810.115.12.C,​34810.115.12]
3480.125.[125,​150,​200,​250,​300].0-[1-100/1]
3480.125.[125,​150,​200,​250,​300].0-[1-100/1]-[3125.12PZ,​3125.12PZB,​3125.12PZBK1,​3125.34PZ,​3125.34PZB,​3125.34PZBK1,​34800.125.12.C,​34800.125.12,​34810.125.12.C,​34810.125.12]
3480.150.[125,​150,​200,​250,​300].0-[1-100/1]
3480.150.[125,​150,​200,​250,​300].0-[1-100/1]-[3150.12PZ,​3150.12PZB,​3150.12PZBK1,​3150.34PZ,​3150.34PZB,​3150.34PZBK1,​34800.150.12.C,​34800.150.12,​34810.150.12.C,​34810.150.12]
3480.175.[125,​150,​200,​250,​300].0-[1-100/1]
3480.175.[125,​150,​200,​250,​300].0-[1-100/1]-[3175.12PZ,​3175.12PZB,​3175.12PZBK1,​3175.34PZ,​3175.34PZB,​3175.34PZBK1,​34800.175.12.C,​34800.175.12,​34810.175.12.C,​34810.175.12]
3480.200.[125,​150,​200,​250,​300].0-[1-100/1]
3480.200.[125,​150,​200,​250,​300].0-[1-100/1]-[3200.12PZ,​3200.12PZB,​3200.12PZBK1,​3200.34PZ,​3200.34PZB,​3200.34PZBK1,​34800.200.12.C,​34800.200.12,​34810.200.12.C,​34810.200.12]
3480.225.[125,​150,​200,​250,​300].0-[1-100/1]
3480.225.[125,​150,​200,​250,​300].0-[1-100/1]-[3225.12PZ,​3225.12PZB,​3225.12PZBK1,​3225.34PZ,​3225.34PZB,​3225.34PZBK1,​34800.225.12.C,​34800.225.12,​34810.225.12.C,​34810.225.12]
3480.250.[125,​150,​200,​250,​300].0-[1-100/1]
3480.250.[125,​150,​200,​250,​300].0-[1-100/1]-[3250.12PZ,​3250.12PZB,​3250.12PZBK1,​3250.34PZ,​3250.34PZB,​3250.34PZBK1,​34800.250.12.C,​34800.250.12,​34810.250.12.C,​34810.250.12]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket
1 6 Days 501 ~ 10070125 ~ 300Black-
1 6 Days 501 ~ 10070125 ~ 300Black3050.12PZ, Full set, Plastic, locking, without tiewrap plates / 3050.12PZB, Full set, Plastic, locking, with tiewrap plates / 3050.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3050.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3050.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3050.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.050.12.C, Full set, KMA, pivoting, with C-profile / 34800.050.12, Full set, KMA, pivoting, without C-profile / 34810.050.12.C, Full set, KMA, locking, with C-profile / 34810.050.12, Full set, KMA, locking, without C-profile
1 6 Days 751 ~ 10095125 ~ 300Black-
1 6 Days 751 ~ 10095125 ~ 300Black3075.12PZ, Full set, Plastic, locking, without tiewrap plates / 3075.12PZB, Full set, Plastic, locking, with tiewrap plates / 3075.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3075.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3075.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3075.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.075.12.C, Full set, KMA, pivoting, with C-profile / 34800.075.12, Full set, KMA, pivoting, without C-profile / 34810.075.12.C, Full set, KMA, locking, with C-profile / 34810.075.12, Full set, KMA, locking, without C-profile
1 6 Days 1001 ~ 100120125 ~ 300Black-
1 6 Days 1001 ~ 100120125 ~ 300Black3100.12PZ, Full set, Plastic, locking, without tiewrap plates / 3100.12PZB, Full set, Plastic, locking, with tiewrap plates / 3100.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3100.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3100.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3100.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.100.12.C, Full set, KMA, pivoting, with C-profile / 34800.100.12, Full set, KMA, pivoting, without C-profile / 34810.100.12.C, Full set, KMA, locking, with C-profile / 34810.100.12, Full set, KMA, locking, without C-profile
1 6 Days 1151 ~ 100135125 ~ 300Black-
1 6 Days 1151 ~ 100135125 ~ 300Black3115.12PZ, Full set, Plastic, locking, without tiewrap plates / 3115.12PZB, Full set, Plastic, locking, with tiewrap plates / 3115.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3115.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3115.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3115.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.115.12.C, Full set, KMA, pivoting, with C-profile / 34800.115.12, Full set, KMA, pivoting, without C-profile / 34810.115.12.C, Full set, KMA, locking, with C-profile / 34810.115.12, Full set, KMA, locking, without C-profile
1 6 Days 1251 ~ 100145125 ~ 300Black-
1 6 Days 1251 ~ 100145125 ~ 300Black3125.12PZ, Full set, Plastic, locking, without tiewrap plates / 3125.12PZB, Full set, Plastic, locking, with tiewrap plates / 3125.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3125.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3125.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3125.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.125.12.C, Full set, KMA, pivoting, with C-profile / 34800.125.12, Full set, KMA, pivoting, without C-profile / 34810.125.12.C, Full set, KMA, locking, with C-profile / 34810.125.12, Full set, KMA, locking, without C-profile
1 6 Days 1501 ~ 100170125 ~ 300Black-
1 6 Days 1501 ~ 100170125 ~ 300Black3150.12PZ, Full set, Plastic, locking, without tiewrap plates / 3150.12PZB, Full set, Plastic, locking, with tiewrap plates / 3150.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3150.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3150.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3150.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.150.12.C, Full set, KMA, pivoting, with C-profile / 34800.150.12, Full set, KMA, pivoting, without C-profile / 34810.150.12.C, Full set, KMA, locking, with C-profile / 34810.150.12, Full set, KMA, locking, without C-profile
1 6 Days 1751 ~ 100195125 ~ 300Black-
1 6 Days 1751 ~ 100195125 ~ 300Black3175.12PZ, Full set, Plastic, locking, without tiewrap plates / 3175.12PZB, Full set, Plastic, locking, with tiewrap plates / 3175.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3175.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3175.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3175.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.175.12.C, Full set, KMA, pivoting, with C-profile / 34800.175.12, Full set, KMA, pivoting, without C-profile / 34810.175.12.C, Full set, KMA, locking, with C-profile / 34810.175.12, Full set, KMA, locking, without C-profile
1 6 Days 2001 ~ 100220125 ~ 300Black-
1 6 Days 2001 ~ 100220125 ~ 300Black3200.12PZ, Full set, Plastic, locking, without tiewrap plates / 3200.12PZB, Full set, Plastic, locking, with tiewrap plates / 3200.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3200.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3200.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3200.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.200.12.C, Full set, KMA, pivoting, with C-profile / 34800.200.12, Full set, KMA, pivoting, without C-profile / 34810.200.12.C, Full set, KMA, locking, with C-profile / 34810.200.12, Full set, KMA, locking, without C-profile
1 6 Days 2251 ~ 100245125 ~ 300Black-
1 6 Days 2251 ~ 100245125 ~ 300Black3225.12PZ, Full set, Plastic, locking, without tiewrap plates / 3225.12PZB, Full set, Plastic, locking, with tiewrap plates / 3225.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3225.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3225.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3225.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.225.12.C, Full set, KMA, pivoting, with C-profile / 34800.225.12, Full set, KMA, pivoting, without C-profile / 34810.225.12.C, Full set, KMA, locking, with C-profile / 34810.225.12, Full set, KMA, locking, without C-profile
1 6 Days 2501 ~ 100270125 ~ 300Black-
1 6 Days 2501 ~ 100270125 ~ 300Black3250.12PZ, Full set, Plastic, locking, without tiewrap plates / 3250.12PZB, Full set, Plastic, locking, with tiewrap plates / 3250.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 3250.34PZ, Full set, Plastic, pivoting, without tiewrap plates / 3250.34PZB, Full set, Plastic, pivoting, with tiewrap plates / 3250.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / 34800.250.12.C, Full set, KMA, pivoting, with C-profile / 34800.250.12, Full set, KMA, pivoting, without C-profile / 34810.250.12.C, Full set, KMA, locking, with C-profile / 34810.250.12, Full set, KMA, locking, without C-profile

Loading...

  1. 1

Basic information

Internal Height(mm) 45 Max. Cable O.D. Dp(φ) 40.5 Pitch P(mm) 67
Links/m 15

Tech Support