E2 R E-tubes, R48 Series

E2 R E-tubes, R48 Series
E2 R e-tubes - small pitch for higher speeds and smooth motion. igus® e-tubes work in hot swarf areas, in areas of dirt and dust generated by woodworking, steel mills, pulp and paper, textile, agriculture, coal plant and many other hostile environments.
[Features]
- High level of protection against swarf (including hot swarf)
- Robust and sealed
- Space-efficient with optimised ratio of inner to outer dimensions
- Modular interior separation
- Universal KMA mounting brackets with attachment options from any side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
48.025.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]
48.025.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]-[480.025.12,​482.025.12,​485.025.12,​4800.025.12PZB,​4800.025.12]
48.050.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]
48.050.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]-[480.050.12,​482.050.12,​485.050.12,​4800.050.12PZB,​4800.050.12]
48.075.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]
48.075.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]-[480.075.12,​482.075.12,​485.075.12,​4800.075.12PZB,​4800.075.12]
48.100.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]
48.100.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]-[480.100.12,​482.100.12,​485.100.12,​4800.100.12PZB,​4800.100.12]
48.130.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]
48.130.[060,​075,​100,​125,​150,​175,​200,​250].0-[1-100/1]-[480.130.12,​482.130.12,​485.130.12,​4800.130.12PZB,​4800.130.12]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket
1 6 Days 251 ~ 1003660 ~ 250Black-
1 6 Days 251 ~ 1003660 ~ 250Black480.025.12, Full set, KMA, pivoting / 482.025.12, Full set, Steel, one end pivoting / 485.025.12, Full set, KMA, locking / 4800.025.12, Full set, Angled plastic bracket, one end pivoting, without tiewrap plates / 4800.025.12PZB, Full set, Angled plastic bracket, one end pivoting, with tiewrap plates
1 6 Days 501 ~ 1006160 ~ 250Black-
1 6 Days 501 ~ 1006160 ~ 250Black480.050.12, Full set, KMA, pivoting / 482.050.12, Full set, Steel, one end pivoting / 485.050.12, Full set, KMA, locking / 4800.050.12, Full set, Angled plastic bracket, one end pivoting, without tiewrap plates / 4800.050.12PZB, Full set, Angled plastic bracket, one end pivoting, with tiewrap plates
1 6 Days 751 ~ 1008660 ~ 250Black-
1 6 Days 751 ~ 1008660 ~ 250Black480.075.12, Full set, KMA, pivoting / 482.075.12, Full set, Steel, one end pivoting / 485.075.12, Full set, KMA, locking / 4800.075.12, Full set, Angled plastic bracket, one end pivoting, without tiewrap plates / 4800.075.12PZB, Full set, Angled plastic bracket, one end pivoting, with tiewrap plates
1 6 Days 1001 ~ 10011160 ~ 250Black-
1 6 Days 1001 ~ 10011160 ~ 250Black480.100.12, Full set, KMA, pivoting / 482.100.12, Full set, Steel, one end pivoting / 485.100.12, Full set, KMA, locking / 4800.100.12, Full set, Angled plastic bracket, one end pivoting, without tiewrap plates / 4800.100.12PZB, Full set, Angled plastic bracket, one end pivoting, with tiewrap plates
1 6 Days 1301 ~ 10014160 ~ 250Black-
1 6 Days 1301 ~ 10014160 ~ 250Black480.130.12, Full set, KMA, pivoting / 482.130.12, Full set, Steel, one end pivoting / 485.130.12, Full set, KMA, locking / 4800.130.12, Full set, Angled plastic bracket, one end pivoting, without tiewrap plates / 4800.130.12PZB, Full set, Angled plastic bracket, one end pivoting, with tiewrap plates

Loading...

  1. 1

Basic information

Internal Height(mm) 25 Max. Cable O.D. Dp(mm) 22 Pitch P(mm) 30.3
Links/m 33

Tech Support