E-chains®, E2.26 Series

E-chains®, E2.26 Series
The proven e-chain system® E2/000 has been the worldwide standard in machinery since the year 2000. Continuous improvements over many years have now been combined in the new generation E2.1 and a new standard has been set. More usable filling space with the same outer dimensions and lower noise with increased service life and strength.
[Features]
- More useable interior space while the outer height is the same as the E2/000 e-chains®
- Easy to open - openable along the inner and outer radius, from both sides (left or right)
- Quiet operation due to optimised brake
- Greater strength for unsupported applications
- Longer service life for gliding applications
- Notched crossbar with 2.5mm spacing
- Complete interior separation range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2.26.025.[048,​055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
E2.26.038.[048,​055,​075,​100,​125,​150,​200,​225,​250].0-[1-100/1]
E2.26.057.[048,​055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
E2.26.077.100.0-[1-100/1]
E2.26.103.[055,​075,​125,​175].0-[1-100/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color
1 6 Days 1 ~ 10048 ~ 250Black
1 6 Days 1 ~ 10048 ~ 250Black
1 6 Days 1 ~ 10048 ~ 250Black
1 6 Days 1 ~ 100100Black
1 6 Days 1 ~ 10055 ~ 175Black

Loading...

  1. 1

Tech Support