E2.1 Micro - One-piece Design, E2C.15 Series

E2.1 Micro - One-piece Design, E2C.15 Series
E2.1 micro e-chains® are very small, one- and two-piece e-chains® with low weight, making them ideal for highly dynamic applications. E2.1 micro e-chains® are optimal for smallest installation spaces, and are available in many versions. They feature a strong stop-dog system for up to 25% longer unsupported travels as well as 100% higher fill weights (compared to similar igus® types). They are lightweight, robust and easy to open. An e-chain® opener is included in order to open the e-chain® in one go. Many accessories like interior separation and fixation options are also available.
[Features]
- More useable installation space*
- 25% more unsupported length*
- 100% more fill weight*
- 10% weight saving*
- Chain opener for opening long sections of chain quickly. Provided free of charge with the first delivery
- Cable friendly interior separation range
- Openable from both sides (left or right)
- Available in 2 sizes, from stock
- Version with electrically conductive ESD material, tested with over 10 million cycles for the most demanding application* in comparison to equivalent igus® series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2C.15.10.[028,​038,​048].0-[1-100/1]
E2C.15.10.[028,​038,​048].0-[1-100/1]-[E2.150.10.12PZ,​E2.150.10.34PZ,​E2.150.10.56PZ]
E2C.15.13.[028,​038,​048].0-[1-100/1]
E2C.15.13.[028,​038,​048].0-[1-100/1]-[E2.150.13.12PZ,​E2.150.13.34PZ,​E2.150.13.56PZ]
E2C.15.16.[028,​038,​048].0-[1-100/1]
E2C.15.16.[028,​038,​048].0-[1-100/1]-[E2.150.16.12PZ,​E2.150.16.34PZ,​E2.150.16.56PZ]
E2C.15.20.[028,​038,​048].0-[1-100/1]
E2C.15.20.[028,​038,​048].0-[1-100/1]-[E2.150.20.12PZ,​E2.150.20.34PZ,​E2.150.20.56PZ]
E2C.15.30.[028,​038,​048].0-[1-100/1]
E2C.15.30.[028,​038,​048].0-[1-100/1]-[E2.150.30.12PZ,​E2.150.30.34PZ,​E2.150.30.56PZ]
E2C.15.40.[028,​038,​048,​075].0-[1-100/1]
E2C.15.40.[028,​038,​048,​075].0-[1-100/1]-[E2.150.40.12PZ,​E2.150.40.34PZ,​E2.150.40.56PZ]
E2C.15.50.[028,​038,​048].0-[1-100/1]
E2C.15.50.[028,​038,​048].0-[1-100/1]-[E2.150.50.12PZ,​E2.150.50.34PZ,​E2.150.50.56PZ]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket
1 6 Days 101 ~ 10017.828 ~ 48Black-
1 6 Days 101 ~ 10017.828 ~ 48BlackE2.150.10.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.150.10.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.150.10.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates
1 6 Days 131 ~ 10020.828 ~ 48Black-
1 6 Days 131 ~ 10020.828 ~ 48BlackE2.150.13.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.150.13.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.150.13.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates
1 6 Days 161 ~ 10023.828 ~ 48Black-
1 6 Days 161 ~ 10023.828 ~ 48BlackE2.150.16.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.150.16.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.150.16.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates
1 6 Days 201 ~ 10027.828 ~ 48Black-
1 6 Days 201 ~ 10027.828 ~ 48BlackE2.150.20.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.150.20.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.150.20.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates
1 6 Days 301 ~ 10037.828 ~ 48Black-
1 6 Days 301 ~ 10037.828 ~ 48BlackE2.150.30.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.150.30.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.150.30.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates
1 6 Days 401 ~ 10047.828 ~ 75Black-
1 6 Days 401 ~ 10047.828 ~ 75BlackE2.150.40.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.150.40.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.150.40.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates
1 6 Days 501 ~ 10057.828 ~ 48Black-
1 6 Days 501 ~ 10057.828 ~ 48BlackE2.150.50.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.150.50.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.150.50.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates

Loading...

  1. 1

Basic information

Internal Height(mm) 14.9 Max. Cable O.D. Dp(φ) 12.5 Pitch P(mm) 20
Links/m 50

Tech Support