E6.1 E-chains®, E61.40 Series

E6.1 E-chains®, E61.40 Series
The E6.1 series is a development of the E6 series. It incorporates all the advantages of the E6 such as strength, cleanroom-compatibility and low weight in addition to even quieter operation at higher maximum speeds. In addition, its accessibility to the interior and the assembly and handling have been improved.
[Features]
- Low-noise - from a noise level of 32dB(A)1)
- Weight savings approx. 30% compared to the System E6
- Highly dynamic
- Extremely low vibration
- Cleanroom-compatible due to principle of low-abrasion for connectors, without pin/bore connection
- Virtually no polygon effect, smooth rolling operation
- Smooth interior design for a long lifetime for cables and hoses
- Crossbars removable along the inner and outer radius
- Option without camber (NC) simply by turning the inner link

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E61.40.040.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.040.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.040.12
E61.40.050.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.050.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.050.12
E61.40.052.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.052.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.052.12
E61.40.062.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.062.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.062.12
E61.40.070.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.070.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.070.12
E61.40.075.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.075.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.075.12
E61.40.087.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.087.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.087.12
E61.40.100.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.100.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.100.12
E61.40.125.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.125.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.125.12
E61.40.150.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.150.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.150.12
E61.40.175.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.175.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.175.12
E61.40.200.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.200.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.200.12
E61.40.225.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.225.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.225.12
E61.40.250.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.250.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.250.12
E61.40.275.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.275.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.275.12
E61.40.300.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E61.40.300.[063,​075,​100,​125,​150,​200].0-[1-100/1]-E61.400.300.12
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket
1 6 Days 401 ~ 1005663 ~ 200Black-
1 6 Days 401 ~ 1005663 ~ 200BlackE61.400.040.12, Full set, KMA, pivoting, without C-profile
1 6 Days 501 ~ 1006663 ~ 200Black-
1 6 Days 501 ~ 1006663 ~ 200BlackE61.400.050.12, Full set, KMA, pivoting, without C-profile
1 6 Days 521 ~ 1006863 ~ 200Black-
1 6 Days 521 ~ 1006863 ~ 200BlackE61.400.052.12, Full set, KMA, pivoting, without C-profile
1 6 Days 621 ~ 1007863 ~ 200Black-
1 6 Days 621 ~ 1007863 ~ 200BlackE61.400.062.12, Full set, KMA, pivoting, without C-profile
1 6 Days 701 ~ 1008663 ~ 200Black-
1 6 Days 701 ~ 1008663 ~ 200BlackE61.400.070.12, Full set, KMA, pivoting, without C-profile
1 6 Days 751 ~ 1009163 ~ 200Black-
1 6 Days 751 ~ 1009163 ~ 200BlackE61.400.075.12, Full set, KMA, pivoting, without C-profile
1 6 Days 871 ~ 10010363 ~ 200Black-
1 6 Days 871 ~ 10010363 ~ 200BlackE61.400.087.12, Full set, KMA, pivoting, without C-profile
1 6 Days 1001 ~ 10011663 ~ 200Black-
1 6 Days 1001 ~ 10011663 ~ 200BlackE61.400.100.12, Full set, KMA, pivoting, without C-profile
1 6 Days 1251 ~ 10014163 ~ 200Black-
1 6 Days 1251 ~ 10014163 ~ 200BlackE61.400.125.12, Full set, KMA, pivoting, without C-profile
1 6 Days 1501 ~ 10016663 ~ 200Black-
1 6 Days 1501 ~ 10016663 ~ 200BlackE61.400.150.12, Full set, KMA, pivoting, without C-profile
1 6 Days 1751 ~ 10019163 ~ 200Black-
1 6 Days 1751 ~ 10019163 ~ 200BlackE61.400.175.12, Full set, KMA, pivoting, without C-profile
1 6 Days 2001 ~ 10021663 ~ 200Black-
1 6 Days 2001 ~ 10021663 ~ 200BlackE61.400.200.12, Full set, KMA, pivoting, without C-profile
1 6 Days 2251 ~ 10024163 ~ 200Black-
1 6 Days 2251 ~ 10024163 ~ 200BlackE61.400.225.12, Full set, KMA, pivoting, without C-profile
1 6 Days 2501 ~ 10026663 ~ 200Black-
1 6 Days 2501 ~ 10026663 ~ 200BlackE61.400.250.12, Full set, KMA, pivoting, without C-profile
1 6 Days 2751 ~ 10029163 ~ 200Black-
1 6 Days 2751 ~ 10029163 ~ 200BlackE61.400.275.12, Full set, KMA, pivoting, without C-profile
1 6 Days 3001 ~ 10031663 ~ 200Black-
1 6 Days 3001 ~ 10031663 ~ 200BlackE61.400.300.12, Full set, KMA, pivoting, without C-profile

Loading...

  1. 1

Basic information

Internal Height(mm) 40 Max. Cable O.D. Dp(φ) 36 Pitch P(mm) 27.8
Links/m 36

Tech Support