E2 Mini - One-Piece E-chains®, F17 Series

E2 Mini - One-Piece E-chains®, F17 Series
E2 mini are small one- or two-piece e-chains®, recommended for highly dynamic applications. igus® also offers a range of accessories and fixation options. Upgrades to openable versions are available for many types. Different types are interchangeable and can also serve as replacements.
[Features]
- If a small, but extremely strong e-chain® is required
- Quiet operation due to small pitch
- For highly dynamic applications
- Variety of options - E2 mini as non-openable or openable along the inner or outer radius

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F17.015.[048,​075].0-[1-100/1]
F17.015.[048,​075].0-[1-100/1]-[117.015.1P,​117.015.1P.A1,​117.015.1P.A2,​117.015.1P.A3,​117.015.1P.A4,​117.015.1PZ,​117.015.1PZ.A1,​117.015.1PZ.A2,​117.015.1PZ.A3,​117.015.1PZ.A4,​117.015.2P,​117.015.2P.A1,​117.015.2P.A2,​117.015.2P.A3,​117.015.2P.A4,​117.015.2PZ,​117.015.2PZ.A1,​117.015.2PZ.A2,​117.015.2PZ.A3,​117.015.2PZ.A4,​117.015.12P,​117.015.12P.A1,​117.015.12P.A2,​117.015.12P.A3,​117.015.12P.A4,​117.015.12PZ,​117.015.12PZ.A1,​117.015.12PZ.A2,​117.015.12PZ.A3,​117.015.12PZ.A4]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 10048 ~ 75Black-
1 6 Days 1 ~ 10048 ~ 75Black117.015.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.015.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.015.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.015.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.015.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.015.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.015.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.015.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.015.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.015.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.015.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.015.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.015.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.015.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.015.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.015.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.015.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.015.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.015.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.015.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.015.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.015.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.015.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.015.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.015.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.015.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.015.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.015.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.015.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate

Loading...

  1. 1

Tech Support