Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZF14.038.028.0-[1-100/1] |
ZF14.038.028.0-[1-100/1]-[ZF114.038.12.A1,ZF114.038.12] |
Part Number | Minimum order quantity | Volume Discount | Number of Links | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|
1 | 6 Days | 1 ~ 100 | 28 | Black | - | ||
1 | 6 Days | 1 ~ 100 | 28 | Black | ZF114.038.12, Full set, Plastic, one-piece / ZF114.038.12.A1, Full set, Pre-assembled as A1, Plastic, one-piece |
Loading...
Internal Height(mm) | 21 | Internal Width(mm) | 38 | Max. Cable O.D. Dp(φ) | 18 |
---|---|---|---|---|---|
Pitch P(mm) | 30.5 | External Width(mm) | 46.6 | Links/m | 33 |
Configure
Basic Attributes
Number of Links
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes