Base Plate, 6809G (90944)

Base Plate, 6809G 90944
  • Volume Discount

Product Details:

Manufacturer part number: 90944

Brand: AMF

Price: 14.77

Delivery time: 6 Days


Technical Data:

Size: 2+4

Weight: 86 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90944

Part Number
90944
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Weight
(g)

14.77 €

1 Available 6 Days 2+486

Loading...

  1. 1

This page is Base Plate, 6809G, part number 90944.
You can find the detail information about specifications and dimensions on part number 90944.

Variation of this product

Part Number
90951
90969
90977
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Weight
(g)

23.54 €

1 Available 6 Days 6211

28.58 €

1 Available 6 Days 8333

31.31 €

1 Available 6 Days 10406

Tech Support