Horizontal Hook-Type Toggle Clamp with Black Handle, 6848HNIT (558178)

Horizontal Hook-Type Toggle Clamp with Black Handle, 6848HNIT 558178
  • Volume Discount

Product Details:

Manufacturer part number: 558178

Brand: AMF

Price: 70.61

Delivery time: 6 Days


Technical Data:

F1: 1,6 kN

Size: 2

Weight: 120 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558178

Part Number
558178
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

70.61 €

1 Available 6 Days 1,62120

Loading...

  1. 1

This page is Horizontal Hook-Type Toggle Clamp with Black Handle, 6848HNIT, part number 558178.
You can find the detail information about specifications and dimensions on part number 558178.

Variation of this product

Part Number
558179
558180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
Size Weight
(g)

93.60 €

1 Available 6 Days 3,23330

203.08 €

1 Available 6 Days 7,04810

Tech Support