Horizontal Hook-Type Toggle Clamp with Green Handle and Safety Latch, 6848HSNIG

Horizontal Hook-Type Toggle Clamp with Green Handle and  Safety Latch, 6848HSNIG
  • Volume Discount
Horizontal hook-type toggle clamp with green handle and safety latch
Stainless steel, polished. Rivets running in greased bushes. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557606

Part Number
557606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

217.84 €

1 Available 6 Days

Loading...

  1. 1

Basic information

F1(kN) 7,0 Size 4 Weight(g) 850

This page is Horizontal Hook-Type Toggle Clamp with Green Handle and Safety Latch, 6848HSNIG, part number 557606.
You can find the detail information about specifications and dimensions on part number 557606.

Tech Support