Horizontal Toggle Clamp with Green Handle, 6830NIG

Horizontal Toggle Clamp  with Green Handle, 6830NIG
  • Volume Discount
Horizontal toggle clamp with green handle
with open clamping arm and horizontal base.
Stainless steel, polished. In sizes 2 to 5, rivets run in bearing bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6890NI.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557596
557597
557598
557599
557600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

43.37 €

1 Available 6 Days 0,250,4035

61.34 €

1 Available 6 Days 0,801,11105

66.11 €

1 Available 6 Days 1,001,22185

81.98 €

1 Available 6 Days 1,802,53320

133.27 €

1 Available 6 Days 2,003,04700

Loading...

  1. 1

Tech Support