Horizontal Toggle Clamp with Orange Handle, 6830NIJ (Part Numbers - CAD Download)

Horizontal Toggle Clamp  with Orange Handle, 6830NIJ
  • Volume Discount
Horizontal toggle clamp with orange handle
with open clamping arm and horizontal base.
Stainless steel, polished. In sizes 2 to 5, rivets run in bearing bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6890NI.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557439
557440
557441
557442
557443
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

42.58 €

1 Available 6 Days 0,250,4035

60.21 €

1 Available 6 Days 0,801,11105

65.13 €

1 Available 6 Days 1,001,22185

80.46 €

1 Available 6 Days 1,802,53320

130.83 €

1 Available 6 Days 2,003,04700

Loading...

  1. 1

Tech Support