Horizontal Toggle Clamp Plus with Black Handle, 68300NIT (558175)

Horizontal Toggle Clamp Plus with Black Handle, 68300NIT 558175
  • Volume Discount

Product Details:

Manufacturer part number: 558175

Brand: AMF

Price: 89.77

Delivery time: 6 Days


Technical Data:

F1: 1,6 kN

F2: 3,0 kN

Size: 2

Weight: 450 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558175

Part Number
558175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

89.77 €

1 Available 6 Days 1,63,02450

Loading...

  1. 1

This page is Horizontal Toggle Clamp Plus with Black Handle, 68300NIT, part number 558175.
You can find the detail information about specifications and dimensions on part number 558175.

Variation of this product

Part Number
558176
560165
560166
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

130.27 €

1 Available 6 Days 3,58,041250

66.77 €

1 Available 6 Days 1,11,71150

109.48 €

1 Available 6 Days 2,54,03600

Tech Support