Horizontal Toggle Clamp with Black Handle, 6832T (558012)

Horizontal Toggle Clamp with Black Handle, 6832T 558012
  • Volume Discount

Product Details:

Manufacturer part number: 558012

Brand: AMF

Price: 35.79

Delivery time: 6 Days


Technical Data:

F1: 1,0 kN

F2: 1,2 kN

Size: 2

Weight: 185 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558012

Part Number
558012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

35.79 €

1 Available 6 Days 1,01,22185

Loading...

  1. 1

This page is Horizontal Toggle Clamp with Black Handle, 6832T, part number 558012.
You can find the detail information about specifications and dimensions on part number 558012.

Variation of this product

Part Number
558010
558011
558013
558014
558015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

23.54 €

1 Available 6 Days 0,250,4035

33.83 €

1 Available 6 Days 0,81,11105

45.00 €

1 Available 6 Days 1,82,53320

55.83 €

1 Available 6 Days 2,03,04700

86.48 €

1 Available 6 Days 3,05,051080

Tech Support