Horizontal Toggle Clamp with Black Handle, 6834T

Horizontal Toggle Clamp with Black Handle, 6834T
  • Volume Discount
Horizontal toggle clamp with black handle
with solid arm and horizontal base.
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes.
Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6885 and sleeve to weld on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
558017
558018
558019
558020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

36.50 €

1 Available 6 Days 1,01,22185

45.81 €

1 Available 6 Days 1,82,53320

57.12 €

1 Available 6 Days 2,03,04700

88.33 €

1 Available 6 Days 3,05,051080

Loading...

  1. 1

Tech Support