Horizontal Toggle Clamp with Blue Handle and Safety Latch, 6832SE (557750)

Horizontal Toggle Clamp with Blue Handle and Safety Latch, 6832SE 557750
  • Volume Discount

Product Details:

Manufacturer part number: 557750

Brand: AMF

Price: 111.65

Delivery time: 6 Days


Technical Data:

F1: 2,0 kN

F2: 3,0 kN

Size: 4

Weight: 800 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557750

Part Number
557750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

111.65 €

1 Available 6 Days 2,03,04800

Loading...

  1. 1

This page is Horizontal Toggle Clamp with Blue Handle and Safety Latch, 6832SE, part number 557750.
You can find the detail information about specifications and dimensions on part number 557750.

Variation of this product

Part Number
557749
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

78.82 €

1 Available 6 Days 1,82,53390

Tech Support