Horizontal Toggle Clamp with Blue Handle, 6832E (557672)

Horizontal Toggle Clamp with Blue Handle, 6832E 557672
  • Volume Discount

Product Details:

Manufacturer part number: 557672

Brand: AMF

Price: 33.83

Delivery time: 6 Days


Technical Data:

F1: 0,8 kN

F2: 1,1 kN

Size: 1

Weight: 105 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557672

Part Number
557672
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

33.83 €

1 Available 6 Days 0,81,11105

Loading...

  1. 1

This page is Horizontal Toggle Clamp with Blue Handle, 6832E, part number 557672.
You can find the detail information about specifications and dimensions on part number 557672.

Variation of this product

Part Number
557671
557673
557674
557675
557676
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

23.54 €

1 Available 6 Days 0,250,4035

35.79 €

1 Available 6 Days 1,01,22185

45.00 €

1 Available 6 Days 1,82,53320

55.83 €

1 Available 6 Days 2,03,04700

86.48 €

1 Available 6 Days 3,05,051080

Tech Support