Horizontal Toggle Clamp with Green Handle and Safety Latch, 6830SG (557579)

Horizontal Toggle Clamp with Green Handle and Safety Latch, 6830SG 557579
  • Volume Discount

Product Details:

Manufacturer part number: 557579

Brand: AMF

Price: 78.82

Delivery time: 6 Days


Technical Data:

F1: 1,8 kN

F2: 2,5 kN

Size: 3

Weight: 390 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557579

Part Number
557579
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

78.82 €

1 Available 6 Days 1,82,53390

Loading...

  1. 1

Tech Support