Horizontal Toggle Clamp with Yellow Handle, 6832Y

Horizontal Toggle Clamp with Yellow Handle, 6832Y
  • Volume Discount
Horizontal toggle clamp with yellow handle
with open clamping arm and vertical base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 5, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557097
557098
557099
557100
557101
557102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

24.02 €

1 Available 6 Days 0,250,4035

34.48 €

1 Available 6 Days 0,81,11105

36.50 €

1 Available 6 Days 1,01,22185

45.81 €

1 Available 6 Days 1,82,53320

57.12 €

1 Available 6 Days 2,03,04700

88.33 €

1 Available 6 Days 3,05,051080

Loading...

  1. 1

Tech Support