Vertical Toggle Clamp with Black Handle, 6800T

Vertical Toggle Clamp with Black Handle, 6800T
  • Volume Discount
Vertical toggle clamp with black handle
with open clamping arm and horizontal base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 6, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection, lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557963
557964
557965
557966
557967
557968
557969
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

27.25 €

1 Available 6 Days 431,08,5-13,514-0,50,704,5M 4x 2560

29.77 €

1 Available 6 Days 539,016,018-0,61,114,5M 5x 30105

36.68 €

1 Available 6 Days 652,020,02512,50,81,225,5M 6x 35175

44.44 €

1 Available 6 Days 879,020,037-1,22,537,5M 8x 45410

58.02 €

1 Available 6 Days 10101,032,054-1,73,048,6M 8x 65630

91.96 €

1 Available 6 Days 14140,045,07326,5-31,53,05,058,5M12x 801480

118.77 €

1 Available 6 Days 14165,550,589-3,45,5613,0M12x1102200

Loading...

  1. 1

Tech Support