Vertical Toggle Clamp with Black Handle, 6804T (557982)

Vertical Toggle Clamp with Black Handle, 6804T 557982
  • Volume Discount

Product Details:

Manufacturer part number: 557982

Brand: AMF

Price: 58.02

Delivery time: 6 Days


Technical Data:

A: 8

B: 101,0

C: 32,0

E: 61

L: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557982

Part Number
557982
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

58.02 €

1 Available 6 Days 8101,032,061-2,03,048,6M8x65585

Loading...

  1. 1

This page is Vertical Toggle Clamp with Black Handle, 6804T, part number 557982.
You can find the detail information about specifications and dimensions on part number 557982.

Variation of this product

Part Number
557981
557983
557984
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

44.44 €

1 Available 6 Days 681,020,043-1,42,537,5M8x45340

91.96 €

1 Available 6 Days 10141,045,08826,5-31,53,05,058,5M12x801480

118.77 €

1 Available 6 Days 10166,550,590-3,55,5613,0M12x1102200

Tech Support