Vertical Toggle Clamp with Green Handle, 6803NIG

Vertical Toggle Clamp with Green Handle, 6803NIG
  • Volume Discount
Vertical toggle clamp with green handle
with open clamping arm and angle base.
Stainless steel, polished. Rivets running in greased bushes.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6890NI.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557595

Part Number
557595
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.42 €

1 Available 6 Days

Loading...

  1. 1

Basic information

A 6 B 41 C 20
E 25 F1(kN) 0,8 F2(kN) 1,2
Size 2 D 6,1 Clamping screw M6x35
Weight(g) 220

This page is Vertical Toggle Clamp with Green Handle, 6803NIG, part number 557595.
You can find the detail information about specifications and dimensions on part number 557595.

Tech Support