Configure

Vertical Toggle Clamp with Orange Handle and Safety Latch, 6803SJ

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

A

B

C

E

F1

(kN)

F2

(kN)

Size

D

Clamping screw

Weight

(g)

Minimum order quantity
6
41
20
25
0,8
1,2
2
6,1
M6x35
250
1 pieces
8
62
24
37
1,2
2,5
3
6,5
M8x45
535
1 pieces
10
83
32
54
1,7
3,0
4
8,5
M8x65
750
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
71.92 €
( 85.58 € )
6 working days
78.80 €
( 93.77 € )
6 working days
93.07 €
( 110.75 € )
6 working days

More Information

Basic information

Vertical toggle clamp with orange handle and safety latch
for open and clamped positions.
With open clamping arm and angled base.

Galvanized and passivated. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.