Vertical Toggle Clamp with Orange Handle, 6800NIJ

Vertical Toggle Clamp with Orange Handle, 6800NIJ
  • Volume Discount
Vertical toggle clamp with orange handle
with open clamping arm and horizontal base.
Stainless steel, polished. In sizes 2 to 4, rivets run in bearing bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6890NI.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557433
557434
557435
557436
557437
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

48.50 €

1 Available 6 Days 4318,5-13,514,0-0,50,704,5M4x2560

56.38 €

1 Available 6 Days 53916,018,0-0,61,114,5M5x30105

66.77 €

1 Available 6 Days 65220,025,012,50,81,225,5M6x35175

93.06 €

1 Available 6 Days 87920,037,0-1,22,537,5M8x45410

117.68 €

1 Available 6 Days 1010132,054,0-1,73,048,6M8x65630

Loading...

  1. 1

Tech Support