Push-Pull Type Toggle Clamp with Black Handle, 6840T (558041)

Push-Pull Type Toggle Clamp with Black Handle, 6840T 558041
  • Volume Discount

Product Details:

Manufacturer part number: 558041

Brand: AMF

Price: 93.07

Delivery time: 6 Days


Technical Data:

Clamping screw: M12x50

F1: 4,5 kN

F2: 4,5 kN

Size: 5

A: 16,0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558041

Part Number
558041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. E H1 HW max. Weight
(g)

93.07 €

1 Available 6 Days M12x504,54,5516,066,526,55099,05040

Loading...

  1. 1

This page is Push-Pull Type Toggle Clamp with Black Handle, 6840T, part number 558041.
You can find the detail information about specifications and dimensions on part number 558041.

Variation of this product

Part Number
558037
558038
558039
558040
558042
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. E H1 HW max. Weight
(g)

43.06 €

1 Available 6 Days M4x200,80,806,526,510,51337,02016

47.30 €

1 Available 6 Days M4x201,01,018,037,517,52045,52020

50.98 €

1 Available 6 Days [M6] M6x252,02,0210,046,020,02066,02526

59.23 €

1 Available 6 Days [M8] M8x352,52,5312,056,024,03082,53532

96.79 €

1 Available 6 Days M12x504,54,55-M2716,066,526,55099,05040

Tech Support