Push-Pull Type Toggle Clamp with Blue Handle, 6840E (557699)

Push-Pull Type Toggle Clamp with Blue Handle, 6840E 557699
  • Volume Discount

Product Details:

Manufacturer part number: 557699

Brand: AMF

Price: 42.25

Delivery time: 6 Days


Technical Data:

Clamping screw: M4x20

F1: 0,8 kN

F2: 0,8 kN

Size: 0

A: 6,5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557699

Part Number
557699
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. E H1 HW max. Weight
(g)

42.25 €

1 Available 6 Days M4x200,80,806,526,510,51337,02016

Loading...

  1. 1

This page is Push-Pull Type Toggle Clamp with Blue Handle, 6840E, part number 557699.
You can find the detail information about specifications and dimensions on part number 557699.

Variation of this product

Part Number
557700
557701
557702
557703
557704
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. E H1 HW max. Weight
(g)

46.43 €

1 Available 6 Days M4x201,01,018,037,517,52045,52020

50.02 €

1 Available 6 Days [M6] M6x252,02,0210,046,020,02066,02526

58.02 €

1 Available 6 Days [M8] M8x352,52,5312,056,024,03082,53532

91.40 €

1 Available 6 Days M12x504,54,5516,066,526,55099,05040

95.23 €

1 Available 6 Days M12x504,54,55-M2716,066,526,55099,05040

Tech Support