Push-Pull Type Toggle Clamp with Orange Handle, 6840J

Push-Pull Type Toggle Clamp with Orange Handle, 6840J
  • Volume Discount
Push-pull type toggle clamp with orange handle
without angle base. For push- and pull-clamping.
(Equal operation of rod and lever).
Long rod-guide with attaching thread and nut. Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Lever-parts and rod of tempered steel. Bearings are pre-lubricated. Push-pull toggle clamp with threaded front for direct mounting in vertical metal plates or in fixtures. Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6880.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557389
557390
557391
557392
557393
557394
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. E H1 HW max. Weight
(g)

43.06 €

1 Available 6 Days M4x200,80,806,526,510,51337,02016

47.30 €

1 Available 6 Days M4x201,01,018,037,517,52045,52020

50.98 €

1 Available 6 Days [M6] M6x252,02,0210,046,020,02066,02526

59.23 €

1 Available 6 Days [M8] M8x352,52,5312,056,024,03082,53532

93.07 €

1 Available 6 Days M12x504,54,5516,066,526,55099,05040

96.79 €

1 Available 6 Days M12x504,54,55-M2716,066,526,55099,05040

Loading...

  1. 1

Tech Support