Push-Pull Type Toggle Clamp with Yellow Handle, 6840Y (557162)

Push-Pull Type Toggle Clamp with Yellow Handle, 6840Y 557162
  • Volume Discount

Product Details:

Manufacturer part number: 557162

Brand: AMF

Price: 46.43

Delivery time: 6 Days


Technical Data:

Clamping screw: M4x20

F1: 1,0 kN

F2: 1,0 kN

Size: 1

A: 8,0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557162

Part Number
557162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. E H1 HW max. Weight
(g)

46.43 €

1 Available 6 Days M4x201,01,018,037,517,52045,52020

Loading...

  1. 1

Tech Support