Push-Pull Type Toggle Clamp with Yellow Handle, 6841Y (557147)

Push-Pull Type Toggle Clamp with Yellow Handle, 6841Y 557147
  • Volume Discount

Product Details:

Manufacturer part number: 557147

Brand: AMF

Price: 49.48

Delivery time: 6 Days


Technical Data:

Clamping screw: M4x20

F1: 0,8 kN

F2: 0,8 kN

Size: 0

A: 6,5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557147

Part Number
557147
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. D E H H1 HW max. Stroke Weight
(g)

49.48 €

1 Available 6 Days M4x200,80,806,533,017,04,5131249,3206,516

Loading...

  1. 1

This page is Push-Pull Type Toggle Clamp with Yellow Handle, 6841Y, part number 557147.
You can find the detail information about specifications and dimensions on part number 557147.

Variation of this product

Part Number
557148
557149
557150
557151
557152
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. D E H H1 HW max. Stroke Weight
(g)

50.79 €

1 Available 6 Days M4x201,01,018,044,524,54,5201560,5207,020

54.41 €

1 Available 6 Days [M6] M6x252,02,0210,058,532,55,6202085,52512,526

61.85 €

1 Available 6 Days [M8] M8x352,52,5312,069,037,06,53025108,03513,032

94.69 €

1 Available 6 Days M12x504,54,5516,081,541,58,55030129,55015,540

100.71 €

1 Available 6 Days M12x504,54,55-M2716,081,541,58,55030129,55015,540

Tech Support