Gripper with Compensation Unit, Hydraulic, 1650 (557745)

Gripper with Compensation Unit, Hydraulic, 1650 557745

Product Details:

Manufacturer part number: 557745

Brand: AMF

Price: 6,110.48

Delivery time: 6 Days


Technical Data:

Gripper extension L5: 80 mm

Interference zone ØDs: 80,0 mm

Max. operating pressure P: 50 bar

Min. operating pressure P: 45 bar

Weight: 2200 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557745

Part Number
557745
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gripper extension L5
(mm)
Interference zone ØDs
(mm)
Max. operating pressure P
(bar)
Min. operating pressure P
(bar)
Weight
(g)

6,110.48 €

1 6 Days 8080,050452200

Loading...

  1. 1

Basic information

C(°) +/- 3 dia. D(mm) 80 dia. D1(mm) 25
Gripping force F(N) 250, 500, 1000 L1(mm) 60,5 L3(mm) 55
Stroke(mm) 23 Z(mm) 5

This page is Gripper with Compensation Unit, Hydraulic, 1650, part number 557745.
You can find the detail information about specifications and dimensions on part number 557745.

Variation of this product

Part Number
558640
558641
560824
560828
560830
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Gripper extension L5
(mm)
Interference zone ØDs
(mm)
Max. operating pressure P
(bar)
Min. operating pressure P
(bar)
Weight
(g)

6,110.48 €

1 6 Days 8080,040352200

6,110.48 €

1 6 Days 8080,030252200

6,110.48 €

1 6 Days 10097,550452288

6,110.48 €

1 6 Days 10097,540352288

6,110.48 €

1 6 Days 10097,530252288

Tech Support