Drill bushes flanged DIN 172 Form A (B0002)

Drill bushes flanged DIN 172 Form A (B0002)
Material:
· Special steel

Version:
· Hardened and ground
· Hardness 740 ±80 HV 10

Note:
· From diameter D1 over 15 mm size increases are 0.5 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B0002.A0050X06
B0002.A0060X06
B0002.A0070X06
B0002.A0080X06
B0002.A0090X06
B0002.A0090X09
B0002.A0100X06
B0002.A0100X09
B0002.A0110X06
B0002.A0110X09
B0002.A0120X06
B0002.A0120X09
B0002.A0130X06
B0002.A0130X09
B0002.A0140X06
B0002.A0140X09
B0002.A0150X06
B0002.A0150X09
B0002.A0160X06
B0002.A0160X09
B0002.A0170X06
B0002.A0170X09
B0002.A0180X06
B0002.A0180X09
B0002.A0190X06
B0002.A0190X09
B0002.A0200X06
B0002.A0200X09
B0002.A0210X06
B0002.A0210X09
B0002.A0220X06
B0002.A0220X09
B0002.A0230X06
B0002.A0230X09
B0002.A0240X06
B0002.A0240X09
B0002.A0250X06
B0002.A0250X09
B0002.A0260X06
B0002.A0260X09
B0002.A0270X08
B0002.A0270X12
B0002.A0270X16
B0002.A0280X08
B0002.A0280X12
B0002.A0280X16
B0002.A0290X08
B0002.A0290X12
B0002.A0290X16
B0002.A0300X08
B0002.A0300X12
B0002.A0300X16
B0002.A0310X08
B0002.A0310X12
B0002.A0310X16
B0002.A0320X08
B0002.A0320X12
B0002.A0320X16
B0002.A0330X08
B0002.A0330X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type D2
(mm)
L1= length
(mm)
L2
(mm)
R
(mm)
T1
(mm)
T2
(mm)

16.95 €

1 4 Days 0.56short36210.010.03

16.95 €

1 4 Days 0.66short36210.010.03

12.56 €

1 4 Days 0.76short36210.010.03

12.56 €

1 4 Days 0.86short36210.010.03

9.42 €

1 4 Days 0.96short36210.010.03

10.65 €

1 4 Days 0.96medium39210.010.03

9.42 €

1 4 Days 16short36210.010.03

10.65 €

1 4 Days 16medium39210.010.03

6.11 €

1 4 Days 1.17short46210.010.03

7.01 €

1 4 Days 1.17medium49210.010.03

6.11 €

1 4 Days 1.27short46210.010.03

7.01 €

1 4 Days 1.27medium49210.010.03

6.11 €

1 4 Days 1.37short46210.010.03

7.01 €

1 4 Days 1.37medium49210.010.03

6.11 €

1 4 Days 1.47short46210.010.03

7.01 €

1 4 Days 1.47medium49210.010.03

6.11 €

1 4 Days 1.57short46210.010.03

7.01 €

1 4 Days 1.57medium49210.010.03

6.11 €

1 4 Days 1.67short46210.010.03

7.01 €

1 4 Days 1.67medium49210.010.03

6.11 €

1 4 Days 1.77short46210.010.03

7.01 €

1 4 Days 1.77medium49210.010.03

6.11 €

1 4 Days 1.87short46210.010.03

7.01 €

1 4 Days 1.87medium49210.010.03

2.96 €

1 4 Days 1.98short56210.010.03

3.13 €

1 4 Days 1.98medium59210.010.03

2.96 €

1 4 Days 28short56210.010.03

3.13 €

1 4 Days 28medium59210.010.03

2.96 €

1 4 Days 2.18short56210.010.03

3.13 €

1 4 Days 2.18medium59210.010.03

2.96 €

1 4 Days 2.28short56210.010.03

3.13 €

1 4 Days 2.28medium59210.010.03

2.96 €

1 4 Days 2.38short56210.010.03

3.13 €

1 4 Days 2.38medium59210.010.03

2.96 €

1 4 Days 2.48short56210.010.03

3.13 €

1 4 Days 2.48medium59210.010.03

2.96 €

1 4 Days 2.58short56210.010.03

3.13 €

1 4 Days 2.58medium59210.010.03

2.96 €

1 4 Days 2.68short56210.010.03

3.13 €

1 4 Days 2.68medium59210.010.03

2.98 €

1 4 Days 2.79short682.510.010.03

3.24 €

1 4 Days 2.79medium6122.510.010.03

5.79 €

1 4 Days 2.79long6162.510.010.03

2.98 €

1 4 Days 2.89short682.510.010.03

3.24 €

1 4 Days 2.89medium6122.510.010.03

5.79 €

1 4 Days 2.89long6162.510.010.03

2.98 €

1 4 Days 2.99short682.510.010.03

3.24 €

1 4 Days 2.99medium6122.510.010.03

5.79 €

1 4 Days 2.99long6162.510.010.03

2.67 €

1 4 Days 39short682.510.010.03

2.90 €

1 4 Days 39medium6122.510.010.03

5.18 €

1 4 Days 39long6162.510.010.03

2.98 €

1 4 Days 3.19short682.510.010.03

3.24 €

1 4 Days 3.19medium6122.510.010.03

5.79 €

1 4 Days 3.19long6162.510.010.03

2.98 €

1 4 Days 3.29short682.510.010.03

3.24 €

1 4 Days 3.29medium6122.510.010.03

5.79 €

1 4 Days 3.29long6162.510.010.03

2.98 €

1 4 Days 3.39short682.510.010.03

3.24 €

1 4 Days 3.39medium6122.510.010.03

Loading...

Basic information

Main material Mild steel Form A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360