Super-Elastic Solid Rubber Tyres, BSEV Series

Super-Elastic Solid Rubber Tyres, BSEV Series
Super-Elastic Solid Rubber Tyres

Tyre:

  • super-elastic solid rubber, steel-wire reinforced, hardness 70 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • colour black
  • wheel Ø 250–306 mm: 2-component tyre, highly-elastic, abrasion-resistant tread
  • wheel Ø 405 mm: 3-component tyre, highly-elastic cushion layer, abrasion-resistant tread

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -30 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C
  • tyre for installation on the standard rims specified in the table
  • The tyre dimensions provided here apply to new tyres that are not bearing a load. The dimensions may change when they are in use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSEV 3.00-4
BSEV 3.00-4/2.50-4
BSEV 3.00-4/2.50-4-RP
BSEV 3.00-4-RP
BSEV 4.00-4
BSEV 4.00-4-RP
BSEV 4.00-8
BSEV 4.00-8-RP
BSEV 5.00-8
BSEV 6.00-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(Ø)
Width W
(mm)
Load (Reference)
(N)
Weight
(kg)
Load capacity at 4km/h
(kg)

115.09 €

1 5 Days 250854708.83.698480

115.09 €

1 5 Days 250857063.23.757720

115.09 €

1 5 Days 250857063.23.831720

115.09 €

1 5 Days 250854708.83.915480

197.23 €

1 5 Days 3061058240.46.83840

197.23 €

1 5 Days 3061058240.47.176840

325.95 €

1 5 Days 40510511.1810.451140

325.95 €

1 5 Days 40510511.1810.781140

465.52 €

1 5 Days 45512016.6816.1251700

756.38 €

1 5 Days 52514022.1725.52260

Loading...

  1. 1

Basic information

Lining Hardness(Shore A) 70 Shore A Antistatic no Suitable for autoclaves no
Tread and tyre hardness 70 Shore A Electrically conductive no Tread color black
Heat-resistant no Tread hydrolysis-resistant yes Non-staining no
Tread material Rubber Product type tyre Rustproof no
Non-marking no Max. temperature resistance(° C) 80 Min. temperature resistance(° C) -30

Tech Support