Configure
  • O.D.(Ø)
  • Weight(kg)
  • Wheel width(mm)
  • Wheel diameter(Ø)
  • Load capacity at 4km/h(kg)
  • Axle hole diameter(mm)
  • Clamping length(mm)
  • Type

Guide Roller, FPOB Series

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

O.D.

(Ø)

Weight

(kg)

Wheel width

(mm)

Wheel diameter(Ø)

Load capacity at 4km/h

(kg)

Axle hole diameter

(mm)

Clamping length

(mm)

Minimum order quantity
20
0.172
20
80
160
20
14
1 pieces
25
0.281
25
100
250
25
15
1 pieces
25
0.46
30
125
375
25
15
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
76.34 €
( 90.84 € )
5 working days
77.20 €
( 91.87 € )
5 working days
128.85 €
( 153.33 € )
5 working days

More Information

Basic information

Guide Roller, with Blickle Besthane® Polyurethane Tread, with Nylon Wheel Centre

Tread:

  • high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A
  • very low rolling resistance
  • high dynamic load capacity
  • high abrasion resistance
  • high cut and tear propagation resistance
  • hydrolysis resistant
  • colour brown, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • high-quality nylon 6, impact resistant
  • colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, reduced load capacity over +35 °C
  • load capacity specifications refer to obstacle-free applications