PTFE Coated Stainless Steel Axle Tube, XAT Series (XAT 12X47)

PTFE Coated Stainless Steel Axle Tube, XAT Series XAT 12X47

Product Details:

Manufacturer part number: XAT 12X47

Brand: BLICKLE

Price: 6.80

Delivery time: 5 Days


Technical Data:

Weight: 0.013 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAT 12X47

Part Number
XAT 12X47
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)

6.80 €

1 5 Days 0.013

Loading...

  1. 1

Basic information

Mounting Method Bushing Type Roller Shape Straight Metal part outer diameter D(mm) 12
Length(mm) Up to 50 I.D. d(mm) 8.2 Product type Axle tube

This page is PTFE Coated Stainless Steel Axle Tube, XAT Series, part number XAT 12X47.
You can find the detail information about specifications and dimensions on part number XAT 12X47.

Variation of this product

Part Number
XAT 12X37
XAT 12X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(kg)

6.27 €

1 5 Days 0.009

6.46 €

1 5 Days 0.011

Tech Support