Synthetic Adapter Plate, AP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AP1-10
AP3-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate Length L
(mm)
Plate Width W
(mm)
Weight
(g)

11.67 €

1 5 Days 1008570

12.45 €

1 5 Days 140110168

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Related Components / Rotation Type Mounting Height H(mm) 125 Wheel Dia. D(mm) 100
Wheel Width B(mm) 40 Product type adapter plate

Tech Support