Heavy Duty Welded Steel Swivel Head, DK-LS Series (DK-LS-3)

Heavy Duty Welded Steel Swivel Head, DK-LS Series DK-LS-3

Product Details:

Manufacturer part number: DK-LS-3

Brand: BLICKLE

Price: 126.50

Delivery time: 5 Days


Technical Data:

Mounting Height H: 84 mm

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 50 mm

Wheel Width B: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DK-LS-3

Part Number
DK-LS-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

126.50 €

1 5 Days 8414011050242574

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Related Components / Rotation Type Product type Swivel head

This page is Heavy Duty Welded Steel Swivel Head, DK-LS Series, part number DK-LS-3.
You can find the detail information about specifications and dimensions on part number DK-LS-3.

Variation of this product

Part Number
DK-LS-35
DK-LS-36
DK-LS-38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

197.62 €

1 5 Days 10417514063304820

251.51 €

1 5 Days 12220016072326080

785.14 €

1 5 Days 130255200905514721

Tech Support