Pressed Steel Fixed Castor, B-ALTH Series (Part Numbers)

Pressed Steel Fixed Castor, B-ALTH Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-ALTH 80K
B-ALTH 80K-AS
B-ALTH 100K
B-ALTH 100K-AS
B-ALTH 100K-AS-FS
B-ALTH 100K-FS
B-ALTH 125K
B-ALTH 125K-AS
B-ALTH 125K-AS-CO
B-ALTH 125K-AS-CO-FS
B-ALTH 125K-AS-FS
B-ALTH 125K-CO
B-ALTH 125K-CO-FS
B-ALTH 125K-FS
B-ALTH 150K
B-ALTH 150K-AS
B-ALTH 150K-AS-FS
B-ALTH 150K-FS
B-ALTH 151K
B-ALTH 151K-AS
B-ALTH 151K-AS-FS
B-ALTH 151K-FS
B-ALTH 160K
B-ALTH 160K-AS
B-ALTH 160K-AS-CO
B-ALTH 160K-AS-CO-FS
B-ALTH 160K-AS-FS
B-ALTH 160K-CO
B-ALTH 160K-CO-FS
B-ALTH 160K-FS
B-ALTH 180K
B-ALTH 180K-AS
B-ALTH 180K-AS-FS
B-ALTH 180K-FS
B-ALTH 200K
B-ALTH 200K-AS
B-ALTH 200K-AS-CO
B-ALTH 200K-AS-CO-FS
B-ALTH 200K-AS-FS
B-ALTH 200K-CO
B-ALTH 200K-CO-FS
B-ALTH 200K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

61.13 €

1 5 Days 195140.01 to 220.00-10085160501025138030light brown200

80.52 €

1 7 Days 195140.01 to 220.00-10085160501025158030grey200

69.95 €

1 5 Days 150220.01 to 320.00Antistatic100851254012583310040light brown250

90.08 €

1 7 Days 150220.01 to 320.00Antistatic100851254012582210040grey250

126.45 €

1 23 Days 150220.01 to 320.00-1008512540125103210040grey250

106.31 €

1 23 Days 150220.01 to 320.00-1008512540125101010040light brown250

79.15 €

1 5 Days 150220.01 to 320.00-100851254015099612540light brown250

100.22 €

1 7 Days 190220.01 to 320.00-100851505015098612540grey250

115.15 €

1 23 Days 190220.01 to 320.00Antistatic1008515050150100912540grey250

151.52 €

1 23 Days 190220.01 to 320.00Antistatic1008515050150127612540grey250

136.59 €

1 23 Days 190220.01 to 320.00-1008515050150128012540grey250

94.10 €

1 7 Days 190220.01 to 320.00-1008515040150102012540light brown250

130.47 €

1 23 Days 190220.01 to 320.00Antistatic1008515040150128712540light brown250

115.52 €

1 23 Days 190220.01 to 320.00Antistatic1008515040150128112540light brown250

114.73 €

1 5 Days 190320.01 to 485.00-14011015040190181715050light brown400

136.55 €

1 7 Days 195320.01 to 485.00-14011016050190177415050grey400

176.17 €

1 7 Days 195320.01 to 485.00Antistatic14011016050190238015050grey400

154.33 €

1 7 Days 195320.01 to 485.00Antistatic14011016050190239615050light brown400

103.47 €

1 5 Days 195320.01 to 485.00Antistatic14011016050190147215040light brown400

123.35 €

1 7 Days 195320.01 to 485.00Antistatic14011016050190145215040grey400

162.97 €

1 23 Days 195320.01 to 485.00-14011016050190204315040grey400

143.09 €

1 23 Days 195320.01 to 485.00-14011016050190204015040light brown400

117.75 €

1 5 Days 195320.01 to 485.00-14011016050195187116050light brown400

141.19 €

1 7 Days 215320.01 to 485.00-14011018050195188016050grey400

149.43 €

1 23 Days 215320.01 to 485.00Antistatic14011018050195182916050grey400

189.03 €

1 23 Days 215320.01 to 485.00Antistatic14011018050195248216050grey400

180.78 €

1 23 Days 215320.01 to 485.00-14011018050195251416050grey400

126.00 €

1 7 Days 235320.01 to 485.00-14011020050195185016050light brown400

165.62 €

1 23 Days 235320.01 to 485.00Antistatic14011020050195243016050light brown400

157.37 €

1 23 Days 235320.01 to 485.00Antistatic14011020050195254216050light brown400

134.53 €

1 5 Days 235320.01 to 485.00Antistatic14011020050215210018050light brown400

158.37 €

1 7 Days 235320.01 to 485.00Antistatic14011020050215210018050grey400

200.16 €

1 23 Days 235320.01 to 485.00-14011020050215282718050grey400

176.33 €

1 23 Days 235320.01 to 485.00-14011020050215283518050light brown400

139.92 €

1 5 Days 235320.01 to 485.00-14011020050235227220050light brown400

164.19 €

1 7 Days 102320.01 to 485.00-1401108030235224420050grey400

169.30 €

1 23 Days 102320.01 to 485.00Antistatic1401108030235236020050grey400

211.10 €

1 23 Days 125320.01 to 485.00-14011010035235303920050grey400

205.97 €

1 7 Days 150320.01 to 485.00-14011012535235295020050grey400

145.04 €

1 7 Days 190320.01 to 485.00-14011015050235236620050light brown400

186.84 €

1 23 Days 235320.01 to 485.00-14011020050235318420050light brown400

181.72 €

1 7 Days 102320.01 to 485.00-1401108025235295020050light brown400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support