Pressed Steel Fixed Castor, BH-ALBS Series

Pressed Steel Fixed Castor, BH-ALBS Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Aluminium Wheel Centre, BH-ALBS Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: ALBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-ALBS 82K
BH-ALBS 100K-1
BH-ALBS 100K-1-FS
BH-ALBS 100K-3
BH-ALBS 100K-3-FS
BH-ALBS 125K-1
BH-ALBS 125K-1-CO
BH-ALBS 125K-1-CO-FS
BH-ALBS 125K-1-FS
BH-ALBS 125K-3
BH-ALBS 125K-3-CO
BH-ALBS 125K-3-CO-FS
BH-ALBS 125K-3-FS
BH-ALBS 127K
BH-ALBS 127K-FS
BH-ALBS 150K
BH-ALBS 150K-FS
BH-ALBS 160K
BH-ALBS 160K-CO
BH-ALBS 160K-CO-FS
BH-ALBS 160K-FS
BH-ALBS 180K
BH-ALBS 180K-FS
BH-ALBS 200K
BH-ALBS 200K-CO
BH-ALBS 200K-CO-FS
BH-ALBS 200K-FS
BH-ALBS 250K
BH-ALBS 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

91.66 €

1 7 Days 140220.01 to 320.00Antistatic10085100401209248040230

92.92 €

1 7 Days 165220.01 to 320.00-1008512540140110010040320

129.48 €

1 23 Days 165220.01 to 320.00-1008512540140134910040320

114.53 €

1 7 Days 165220.01 to 320.00-14011012540140127910040320

151.11 €

1 23 Days 165220.01 to 320.00-14011012540140156410040320

108.12 €

1 7 Days 165320.01 to 485.00-1008512540165127012540370

111.56 €

1 7 Days 170320.01 to 485.00-1008512554165127612540370

148.15 €

1 23 Days 170320.01 to 485.00-1008512554165155012540370

144.70 €

1 7 Days 197320.01 to 485.00-1008515050165154812540370

115.95 €

1 7 Days 197320.01 to 485.00-14011015050165159012540370

119.40 €

1 23 Days 202320.01 to 485.00-14011016050165156912540370

155.98 €

1 23 Days 202320.01 to 485.00-14011016050165187012540370

152.53 €

1 23 Days 202320.01 to 485.00-14011016050165188612540370

145.09 €

1 7 Days 202320.01 to 485.00-14011016050170212212554450

190.01 €

1 7 Days 223320.01 to 485.00-14011018050170260012554450

152.27 €

1 5 Days 223485.01 to 750.00-14011018050197221515050500

197.71 €

1 7 Days 245485.01 to 750.00-14011020050197281315050500

153.37 €

1 5 Days 245485.01 to 750.00-14011020050202228516050580

158.38 €

1 7 Days 245485.01 to 750.00-14011020050202230416050580

203.83 €

1 23 Days 245485.01 to 750.00-14011020050202288816050580

198.82 €

1 23 Days 295485.01 to 750.00-14011025050202287016050580

185.93 €

1 7 Days 295485.01 to 750.00-14011025050223255018050670

232.43 €

1 23 Days 120485.01 to 750.00-1401108040223330018050670

209.12 €

1 5 Days 140485.01 to 750.00-14011010040245299020050750

218.83 €

1 23 Days 140485.01 to 750.00Conductivity14011010040245298020050600

265.34 €

1 23 Days 140485.01 to 750.00Conductivity14011010040245366020050600

255.61 €

1 23 Days 140485.01 to 750.00-14011010040245370220050750

311.70 €

1 7 Days 140750.01 or More-14011010040295386825050850

397.86 €

1 23 Days 140750.01 or MoreAntistatic14011010040295497625050850

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color blue Wheel body color silver grey Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support