Pressed Steel Fixed Castor, BH-ALTH Series

Pressed Steel Fixed Castor, BH-ALTH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre, BH-ALTH Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-ALTH 80K
BH-ALTH 80K-AS
BH-ALTH 100K-1
BH-ALTH 100K-1-AS
BH-ALTH 100K-1-AS-FS
BH-ALTH 100K-1-FS
BH-ALTH 100K-3
BH-ALTH 100K-3-AS
BH-ALTH 100K-3-AS-FS
BH-ALTH 100K-3-FS
BH-ALTH 101K-1
BH-ALTH 101K-1-AS
BH-ALTH 101K-1-AS-CO
BH-ALTH 101K-1-AS-CO-FS
BH-ALTH 101K-1-AS-FS
BH-ALTH 101K-1-CO
BH-ALTH 101K-1-CO-FS
BH-ALTH 101K-1-FS
BH-ALTH 101K-3
BH-ALTH 101K-3-AS
BH-ALTH 101K-3-AS-CO
BH-ALTH 101K-3-AS-CO-FS
BH-ALTH 101K-3-AS-FS
BH-ALTH 101K-3-CO
BH-ALTH 101K-3-CO-FS
BH-ALTH 101K-3-FS
BH-ALTH 125K-1
BH-ALTH 125K-1-AS
BH-ALTH 125K-1-AS-CO
BH-ALTH 125K-1-AS-CO-FS
BH-ALTH 125K-1-AS-FS
BH-ALTH 125K-1-CO
BH-ALTH 125K-1-CO-FS
BH-ALTH 125K-1-FS
BH-ALTH 125K-3
BH-ALTH 125K-3-AS
BH-ALTH 125K-3-AS-CO
BH-ALTH 125K-3-AS-CO-FS
BH-ALTH 125K-3-AS-FS
BH-ALTH 125K-3-CO
BH-ALTH 125K-3-CO-FS
BH-ALTH 125K-3-FS
BH-ALTH 127K
BH-ALTH 127K-AS
BH-ALTH 127K-AS-FS
BH-ALTH 127K-FS
BH-ALTH 150K
BH-ALTH 150K-AS
BH-ALTH 150K-AS-FS
BH-ALTH 150K-FS
BH-ALTH 152K
BH-ALTH 152K-AS
BH-ALTH 152K-AS-FS
BH-ALTH 152K-FS
BH-ALTH 160K
BH-ALTH 160K-AS
BH-ALTH 160K-AS-CO
BH-ALTH 160K-AS-CO-FS
BH-ALTH 160K-AS-FS
BH-ALTH 160K-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

74.15 €

1 5 Days 162140.01 to 220.00-10085120331208848030light brown200

93.53 €

1 7 Days 170140.01 to 220.00-10085125501208828030grey200

79.59 €

1 5 Days 140320.01 to 485.00-1008510040140109210040light brown350

99.71 €

1 7 Days 140320.01 to 485.00-1008510040140107310040grey350

136.30 €

1 23 Days 140320.01 to 485.00Antistatic1008510040140133310040grey350

116.17 €

1 23 Days 140320.01 to 485.00Antistatic1008510040140134110040light brown350

101.22 €

1 7 Days 140320.01 to 485.00Antistatic14011010040140127910040light brown350

121.35 €

1 7 Days 140320.01 to 485.00Antistatic14011010040140129810040grey350

157.94 €

1 23 Days 140320.01 to 485.00-14011010040140152010040grey350

137.79 €

1 23 Days 140320.01 to 485.00-14011010040140153410040light brown350

84.12 €

1 5 Days 140320.01 to 485.00-1008510040140112910040light brown420

104.77 €

1 7 Days 140320.01 to 485.00-1008510040140112010040grey420

118.14 €

1 23 Days 140320.01 to 485.00Antistatic1008510040140109310040grey420

154.72 €

1 23 Days 140320.01 to 485.00Antistatic1008510040140137710040grey420

141.33 €

1 23 Days 140320.01 to 485.00Antistatic1008510040140137710040grey420

97.50 €

1 7 Days 140320.01 to 485.00Antistatic1008510040140109610040light brown420

134.07 €

1 23 Days 140320.01 to 485.00-1008510040140137810040light brown420

120.70 €

1 23 Days 140320.01 to 485.00-1008510040140137810040light brown420

105.75 €

1 7 Days 140320.01 to 485.00-14011010040140130010040light brown420

126.38 €

1 7 Days 165320.01 to 485.00-14011012540140133410040grey420

139.77 €

1 23 Days 165320.01 to 485.00Antistatic14011012540140128710040grey420

176.34 €

1 23 Days 165320.01 to 485.00Antistatic14011012540140150810040grey420

162.97 €

1 23 Days 165320.01 to 485.00Antistatic14011012540140154810040grey420

119.12 €

1 23 Days 165320.01 to 485.00Antistatic14011012540140126010040light brown420

155.70 €

1 23 Days 165320.01 to 485.00-14011012540140150910040light brown420

142.33 €

1 23 Days 165320.01 to 485.00-14011012540140154910040light brown420

88.50 €

1 5 Days 165485.01 to 750.00-1008512540165128012540light brown550

109.55 €

1 7 Days 165485.01 to 750.00-1008512540165126212540grey550

124.50 €

1 23 Days 165485.01 to 750.00Antistatic1008512540165126912540grey550

161.07 €

1 23 Days 165485.01 to 750.00Antistatic1008512540165156512540grey550

146.13 €

1 23 Days 165485.01 to 750.00Antistatic1008512540165153412540grey550

103.43 €

1 7 Days 165485.01 to 750.00Antistatic1008512540165128012540light brown550

140.02 €

1 23 Days 165485.01 to 750.00-1008512540165157612540light brown550

125.06 €

1 23 Days 165485.01 to 750.00-1008512540165152812540light brown550

96.34 €

1 5 Days 165485.01 to 750.00-14011012540165159512540light brown550

117.39 €

1 7 Days 170485.01 to 750.00-14011012554165160012540grey550

132.34 €

1 23 Days 170485.01 to 750.00Antistatic14011012554165160112540grey550

168.90 €

1 23 Days 170485.01 to 750.00Antistatic14011012554165189712540grey550

153.97 €

1 23 Days 170485.01 to 750.00-14011012554165182512540grey550

111.27 €

1 23 Days 197485.01 to 750.00-14011015050165161212540light brown550

147.85 €

1 23 Days 197485.01 to 750.00Antistatic14011015050165190812540light brown550

132.90 €

1 23 Days 197485.01 to 750.00Antistatic14011015050165185812540light brown550

125.39 €

1 5 Days 197485.01 to 750.00-14011015050170215012554light brown750

146.87 €

1 7 Days 197485.01 to 750.00-14011015054170215012554grey750

191.80 €

1 23 Days 197485.01 to 750.00Antistatic14011015054170265012554grey750

170.32 €

1 7 Days 197485.01 to 750.00Antistatic14011015054170266012554light brown750

126.80 €

1 5 Days 197485.01 to 750.00-14011015054197230915050light brown650

148.62 €

1 7 Days 202485.01 to 750.00-14011016050197230015050grey650

194.08 €

1 23 Days 202485.01 to 750.00Antistatic14011016050197292715050grey650

172.25 €

1 23 Days 202485.01 to 750.00Antistatic14011016050197284515050light brown650

161.90 €

1 23 Days 202750.01 or MoreAntistatic14011016050197252615054light brown900

183.71 €

1 23 Days 202750.01 or MoreAntistatic14011016050197251015054grey900

229.19 €

1 23 Days 202750.01 or More-14011016050197314415054grey900

207.35 €

1 23 Days 202750.01 or More-14011016050197316015054light brown900

129.83 €

1 5 Days 202485.01 to 750.00-14011016050202235016050light brown750

153.25 €

1 7 Days 202485.01 to 750.00-14011016050202231816050grey750

161.50 €

1 23 Days 202485.01 to 750.00Antistatic14011016050202230316050grey750

206.95 €

1 23 Days 202485.01 to 750.00Antistatic14011016050202293116050grey750

198.70 €

1 23 Days 202485.01 to 750.00-14011016050202296216050grey750

138.09 €

1 7 Days 223485.01 to 750.00-14011018050202227916050light brown750

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support