Pressed Steel Fixed Castor, BH-GTH Series

Pressed Steel Fixed Castor, BH-GTH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-GTH 100K-1
BH-GTH 100K-1-FS
BH-GTH 100K-3
BH-GTH 100K-3-FS
BH-GTH 125K-1
BH-GTH 125K-1-FS
BH-GTH 125K-3
BH-GTH 125K-3-FS
BH-GTH 127K
BH-GTH 127K-FS
BH-GTH 150K
BH-GTH 150K-FS
BH-GTH 160K
BH-GTH 160K-FS
BH-GTH 160K-TB
BH-GTH 160K-TML
BH-GTH 160K-TMR
BH-GTH 175K
BH-GTH 175K-FS
BH-GTH 200K
BH-GTH 200K-FS
BH-GTH 200K-TB
BH-GTH 200K-TML
BH-GTH 200K-TMR
BH-GTH 250K
BH-GTH 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

98.91 €

1 5 Days 165320.01 to 485.00-1008512540140164110040450

135.49 €

1 23 Days 170320.01 to 485.00-1008512550140192110040450

120.53 €

1 7 Days 170320.01 to 485.00-14011012550140187410040450

157.12 €

1 23 Days 197320.01 to 485.00-14011015050140210810040450

111.07 €

1 5 Days 197485.01 to 750.00-1008515050165210012540550

147.65 €

1 23 Days 202485.01 to 750.00-1008516050165234812540550

118.90 €

1 7 Days 202485.01 to 750.00-14011016050165238612540550

155.49 €

1 23 Days 202485.01 to 750.00-14011016050165267612540550

144.70 €

1 5 Days 202485.01 to 750.00-14011016050170341012550700

189.63 €

1 23 Days 202485.01 to 750.00-14011016050170386812550700

161.28 €

1 5 Days 220750.01 or More-14011017550197419915050800

206.75 €

1 23 Days 220750.01 or More-14011017550197470215050800

164.87 €

1 5 Days 245750.01 or More-14011020050202419716050800

210.31 €

1 7 Days 245750.01 or More-14011020050202479316050800

399.77 €

1 7 Days 245750.01 or More-14011020050202412016050800

430.75 €

1 7 Days 245750.01 or More-14011020050202422116050800

430.75 €

1 7 Days 245750.01 or More-14011020050202427016050800

177.07 €

1 5 Days 295750.01 or More-14011025060220488017550875

223.57 €

1 23 Days 295750.01 or More-14011025060220557017550875

185.15 €

1 5 Days 202750.01 or More-14011016040245528920050900

231.65 €

1 23 Days 202750.01 or More-14011016040245594020050900

489.17 €

1 7 Days 202750.01 or MoreConductivity14011016040245599020050900

489.17 €

1 7 Days 202750.01 or More-14011016040245597220050900

489.17 €

1 7 Days 245750.01 or More-14011020040245596320050900

296.20 €

1 7 Days 245750.01 or More-14011020040295904025060900

382.35 €

1 23 Days 245750.01 or More-140110200402951006525060900

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support