Pressed Steel Fixed Castor, BH-POEV Series

Pressed Steel Fixed Castor, BH-POEV Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, BH-POEV Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-POEV 82KF
BH-POEV 82KF-SG
BH-POEV 82KFD
BH-POEV 82KFD-SG
BH-POEV 82XKF-SG
BH-POEV 100K-1
BH-POEV 100K-1-SB
BH-POEV 100K-1-SG
BH-POEV 100K-3
BH-POEV 100K-3-SB
BH-POEV 100K-3-SG
BH-POEV 100R-1
BH-POEV 100R-1-SB
BH-POEV 100R-1-SG
BH-POEV 100R-3
BH-POEV 100R-3-SB
BH-POEV 100R-3-SG
BH-POEV 100XR-1
BH-POEV 100XR-1-SB
BH-POEV 100XR-1-SG
BH-POEV 100XR-3
BH-POEV 100XR-3-SB
BH-POEV 100XR-3-SG
BH-POEV 125K-1
BH-POEV 125K-1-SB
BH-POEV 125K-1-SG
BH-POEV 125K-3
BH-POEV 125K-3-SB
BH-POEV 125K-3-SG
BH-POEV 125R-1
BH-POEV 125R-1-SB
BH-POEV 125R-1-SG
BH-POEV 125R-3
BH-POEV 125R-3-SB
BH-POEV 125R-3-SG
BH-POEV 125XR-1
BH-POEV 125XR-1-SB
BH-POEV 125XR-1-SG
BH-POEV 125XR-3
BH-POEV 125XR-3-SB
BH-POEV 125XR-3-SG
BH-POEV 160KA
BH-POEV 160KA-FA
BH-POEV 160KA-SB
BH-POEV 160KA-SB-FA
BH-POEV 160KA-SG
BH-POEV 160KA-SG-FA
BH-POEV 160KAD
BH-POEV 160KAD-FA
BH-POEV 160KAD-SB
BH-POEV 160KAD-SB-FA
BH-POEV 160KAD-SG
BH-POEV 160KAD-SG-FA
BH-POEV 160R
BH-POEV 160R-FA
BH-POEV 160R-SB
BH-POEV 160R-SB-FA
BH-POEV 160R-SG
BH-POEV 160R-SG-FA
BH-POEV 160XKA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

47.09 €

1 7 Days 140140.01 to 220.001008510035Ball bearing (C)1207998040blacknono-20170

48.28 €

1 7 Days 140140.01 to 220.001008510035Ball bearing (C)1208008040greyyesyes-20170

51.38 €

1 7 Days 140140.01 to 220.001008510035Ball bearing (C)1208008040blacknono-20170

52.59 €

1 7 Days 140140.01 to 220.001008510035Ball bearing (C)1208038040greyyesyes-20170

65.58 €

1 23 Days 140140.01 to 220.001008510035Ball bearing (C)1207988040greyyesyes-20170

58.01 €

1 7 Days 140140.01 to 220.001008510032Ball bearing14094010032blacknono-20200

60.90 €

1 7 Days 140140.01 to 220.001008510032Ball bearing140100110032blueyesyes-20200

59.61 €

1 7 Days 140140.01 to 220.001008510032Ball bearing14093310032greyyesyes-20200

79.65 €

1 7 Days 140140.01 to 220.0014011010032Ball bearing140119810032blacknono-20200

82.53 €

1 7 Days 140140.01 to 220.0014011010032Ball bearing140117810032blueyesyes-20200

81.25 €

1 7 Days 140140.01 to 220.0014011010032Ball bearing140117410032greyyesyes-20200

46.16 €

1 7 Days 140140.01 to 220.001008510032roller bearing14092410032blacknono-25200

49.05 €

1 7 Days 140140.01 to 220.001008510032roller bearing14087310032blueyesyes-25200

47.76 €

1 7 Days 140140.01 to 220.001008510032roller bearing14087310032greyyesyes-25200

67.80 €

1 7 Days 140140.01 to 220.0014011010032roller bearing140111610032blacknono-25200

70.68 €

1 7 Days 140140.01 to 220.0014011010032roller bearing140111910032blueyesyes-25200

69.40 €

1 7 Days 165140.01 to 220.0014011012537roller bearing140111910032greyyesyes-25200

49.90 €

1 7 Days 165140.01 to 220.001008512537roller bearing14092810032blacknono-25200

52.79 €

1 7 Days 165140.01 to 220.001008512537roller bearing14095510032blueyesyes-25200

51.50 €

1 7 Days 165140.01 to 220.001008512537roller bearing14092310032greyyesyes-25200

71.53 €

1 7 Days 165140.01 to 220.0014011012537roller bearing140112210032blacknono-25200

74.42 €

1 7 Days 165140.01 to 220.0014011012537roller bearing140114910032blueyesyes-25200

73.13 €

1 7 Days 165140.01 to 220.0014011012537roller bearing140111710032greyyesyes-25200

73.89 €

1 7 Days 165220.01 to 320.001008512537Ball bearing165117812537blacknono-20250

78.57 €

1 7 Days 165220.01 to 320.001008512537Ball bearing165117412537blueyesyes-20250

76.29 €

1 7 Days 165220.01 to 320.001008512537Ball bearing165125012537greyyesyes-20250

81.72 €

1 7 Days 165220.01 to 320.0014011012537Ball bearing165154412537blacknono-20250

86.40 €

1 7 Days 165220.01 to 320.0014011012537Ball bearing165155912537blueyesyes-20250

84.12 €

1 7 Days 165220.01 to 320.0014011012537Ball bearing165156212537greyyesyes-20250

55.77 €

1 7 Days 165220.01 to 320.001008512537roller bearing165102712537blacknono-25250

60.45 €

1 7 Days 165220.01 to 320.001008512537roller bearing165107612537blueyesyes-25250

58.17 €

1 7 Days 165220.01 to 320.001008512537roller bearing165107112537greyyesyes-25250

63.60 €

1 7 Days 165220.01 to 320.0014011012537roller bearing165132012537blacknono-25250

68.30 €

1 7 Days 165220.01 to 320.0014011012537roller bearing165137612537blueyesyes-25250

66.00 €

1 7 Days 202220.01 to 320.0014011016050roller bearing165140212537greyyesyes-25250

59.50 €

1 7 Days 202220.01 to 320.001008516050roller bearing165108812537blacknono-25250

64.20 €

1 7 Days 202220.01 to 320.001008516050roller bearing165107212537blueyesyes-25250

61.90 €

1 7 Days 202220.01 to 320.001008516050roller bearing165109012537greyyesyes-25250

67.35 €

1 7 Days 202220.01 to 320.0014011016050roller bearing165136712537blacknono-25250

72.03 €

1 7 Days 202220.01 to 320.0014011016050roller bearing165136112537blueyesyes-25250

69.75 €

1 7 Days 202220.01 to 320.0014011016050roller bearing165137912537greyyesyes-25250

93.77 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202202416050blacknono-20400

103.45 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202228316050blacknono-20400

104.58 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202205016050blueyesyes-20400

114.26 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202228316050blueyesyes-20400

100.19 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202203016050greyyesyes-20400

109.87 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202228316050greyyesyes-20400

104.51 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202202216050blacknono-20400

114.20 €

1 23 Days 202320.01 to 485.0014011016050Ball bearing (CC)202213616050blacknono-20400

115.33 €

1 23 Days 202320.01 to 485.0014011016050Ball bearing (CC)202202816050blueyesyes-20400

125.02 €

1 23 Days 202320.01 to 485.0014011016050Ball bearing (CC)202213616050blueyesyes-20400

110.93 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202202616050greyyesyes-20400

120.61 €

1 23 Days 202320.01 to 485.0014011016050Ball bearing (CC)202212716050greyyesyes-20400

89.46 €

1 7 Days 202320.01 to 485.0014011016050roller bearing202196916050blacknono-25400

99.15 €

1 7 Days 202320.01 to 485.0014011016050roller bearing202197516050blacknono-25400

100.28 €

1 7 Days 202320.01 to 485.0014011016050roller bearing202196916050blueyesyes-25400

109.96 €

1 7 Days 202320.01 to 485.0014011016050roller bearing202212216050blueyesyes-25400

95.88 €

1 7 Days 202320.01 to 485.0014011016050roller bearing202196916050greyyesyes-25400

105.57 €

1 7 Days 202320.01 to 485.0014011016050roller bearing202213116050greyyesyes-25400

144.42 €

1 23 Days 202320.01 to 485.0014011016050Ball bearing (CC)202200716050blacknono-20400

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 65 Shore A Wheel body color black
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80

Tech Support