Pressed Steel Fixed Castor, BH-SPO Series (Part Numbers)

Pressed Steel Fixed Castor, BH-SPO Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Nylon Heavy Duty Wheel, BH-SPO Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-SPO 75G
BH-SPO 75G-FA
BH-SPO 75K
BH-SPO 75K-FA
BH-SPO 80G
BH-SPO 80G-FA
BH-SPO 80K
BH-SPO 80K-FA
BH-SPO 100G-1
BH-SPO 100G-1-FA
BH-SPO 100G-1-FA-FS
BH-SPO 100G-1-FS
BH-SPO 100G-3
BH-SPO 100G-3-FA
BH-SPO 100G-3-FA-FS
BH-SPO 100G-3-FS
BH-SPO 100K-1
BH-SPO 100K-1-FA
BH-SPO 100K-1-FA-FS
BH-SPO 100K-1-FS
BH-SPO 100K-3
BH-SPO 100K-3-FA
BH-SPO 100K-3-FA-FS
BH-SPO 100K-3-FS
BH-SPO 125G-1
BH-SPO 125G-1-FA
BH-SPO 125G-1-FA-FS
BH-SPO 125G-1-FS
BH-SPO 125G-3
BH-SPO 125G-3-FA
BH-SPO 125G-3-FA-FS
BH-SPO 125G-3-FS
BH-SPO 125K-1
BH-SPO 125K-1-FA
BH-SPO 125K-1-FA-FS
BH-SPO 125K-1-FS
BH-SPO 125K-3
BH-SPO 125K-3-FA
BH-SPO 125K-3-FA-FS
BH-SPO 125K-3-FS
BH-SPO 127G
BH-SPO 127G-FA
BH-SPO 127G-FA-FS
BH-SPO 127G-FS
BH-SPO 127K
BH-SPO 127K-FA
BH-SPO 127K-FA-FS
BH-SPO 127K-FS
BH-SPO 150G
BH-SPO 150G-FA
BH-SPO 150G-FA-FS
BH-SPO 150G-FS
BH-SPO 150K
BH-SPO 150K-FA
BH-SPO 150K-FA-FS
BH-SPO 150K-FS
BH-SPO 160G
BH-SPO 160G-FA
BH-SPO 160G-FA-FS
BH-SPO 160G-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

35.35 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type120220.01 to 320.00-100858037plain bore1187397532-25300300

42.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.00-1008510040plain bore1186407532-25300300

49.91 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.00-1008510040Ball bearing1188137532-20300300

56.84 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170220.01 to 320.00-1008512555Ball bearing1188397532-20300300

39.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type97320.01 to 485.00-100856540plain bore1207518037-25350-

46.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type120320.01 to 485.00-100858040plain bore1208028037-25350-

55.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295320.01 to 485.00-1008525060Ball bearing1208428037-20350350

62.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295320.01 to 485.00Conductivity1008525060Ball bearing1209018037-20350350

46.25 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-1008510037plain bore14089810037-25500-

55.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-1008510037plain bore14095210037-25500-

91.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-1008510037plain bore140120710037-25500-

82.84 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-1008510037plain bore140115610037-25500-

67.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-14011010037plain bore140108710037-25500-

76.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-14011010037plain bore140115510037-25500-

113.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-14011010037plain bore140139610037-25500-

104.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-14011010037plain bore140135410037-25500-

61.73 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-1008510037Ball bearing140101210037-20500-

70.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-1008512540Ball bearing140106110037-20500-

107.09 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-1008512540Ball bearing140132110037-20500-

98.31 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-1008512540Ball bearing140124610037-20500-

83.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-14011012540Ball bearing140120810037-20500-

92.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-14011012540Ball bearing140126410037-20500-

128.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-14011012540Ball bearing140151710037-20500-

119.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-14011012540Ball bearing140147510037-20500-

62.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-1008512540plain bore165109612540-25700-

71.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-1008512540plain bore165120512540-25700-

108.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-1008512540plain bore165146212540-25700-

98.86 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-1008512540plain bore165136012540-25700-

70.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-14011012540plain bore165140012540-25700-

79.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-14011012540plain bore165149412540-25700-

116.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-14011012540plain bore165176612540-25700-

106.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-14011012540plain bore165169612540-25700-

80.11 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165485.01 to 750.00-1008512540Ball bearing165128112540-20700-

89.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-1008512550Ball bearing165138412540-20700-

126.39 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-1008512550Ball bearing165164712540-20700-

116.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-1008512550Ball bearing165155112540-20700-

87.95 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550Ball bearing165159012540-20700-

97.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550Ball bearing165128912540-20700-

134.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550Ball bearing165195612540-20700-

124.54 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550Ball bearing165184312540-20700-

90.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550plain bore170171812550-25750-

100.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain bore170172312550-25750-

145.09 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain bore170227612550-25750-

135.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain bore170212412550-25750-

105.88 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearing170186612550-20750-

115.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearing170182412550-20750-

160.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearing170252612550-20750-

150.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearing170236012550-20750-

93.90 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-14011015050plain bore197191615050-25800-

104.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain bore197207215050-25800-

150.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain bore197273015050-25800-

139.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain bore197247015050-25800-

110.70 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearing197217515050-20800-

121.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearing197236215050-20800-

167.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearing197291015050-20800-

156.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearing197283015050-20800-

108.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain bore202206516050-25850-

120.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type220750.01 or More-14011017550plain bore202221616050-25850-

165.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type220750.01 or More-14011017550plain bore202279516050-25850-

153.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type220750.01 or More-14011017550plain bore202268416050-25850-

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

Tech Support