Pressed Steel Fixed Castor, BH-VW Series

Pressed Steel Fixed Castor, BH-VW Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Soft' Soft Rubber Tyre, with Pressed Steel Rim

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: VW series

  • tyre: soft rubber "Blickle Soft", hardness 50 Shore A, colour black (wheel Ø 260 mm with additional hard rubber core)
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C
  • puncture-proof alternatives for pneumatic tyres

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-VW 252R
BH-VW 252R-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

164.89 €

1 7 Days 150125354649

177.34 €

1 23 Days 190150504850

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 140.01 to 220.00 Wheel Material Steel
Wheel Characteristics Heat Resistance Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type roller bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Product type fixed castor Total height(mm) 295 Wheel diameter(mm) 250
Wheel width(mm) 60 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 50 Shore A Tread color black Wheel body color silver
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -25
Load capacity at 4 km/h(kg) 160

Tech Support