Wheel: ALEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.30 € | 1 | 5 Days | 130 | 140.01 to 220.00 | Antistatic | 100 | 85 | 100 | 130 | 863 | 100 | 65 Shore A | black | no | no | 200 | ||
65.15 € | 1 | 7 Days | 155 | 140.01 to 220.00 | - | 100 | 85 | 125 | 130 | 860 | 100 | 71 Shore A | black | no | no | 200 | ||
58.79 € | 1 | 7 Days | 155 | 140.01 to 220.00 | Conductivity | 100 | 85 | 125 | 130 | 870 | 100 | 65 Shore A | grey | yes | yes | 200 | ||
66.00 € | 1 | 23 Days | 155 | 140.01 to 220.00 | - | 100 | 85 | 125 | 130 | 871 | 100 | 65 Shore A | grey | yes | yes | 200 | ||
59.93 € | 1 | 7 Days | 155 | 140.01 to 220.00 | Antistatic | 140 | 110 | 125 | 130 | 986 | 100 | 65 Shore A | black | no | no | 200 | ||
67.78 € | 1 | 7 Days | 155 | 140.01 to 220.00 | - | 140 | 110 | 125 | 130 | 976 | 100 | 71 Shore A | black | no | no | 200 | ||
61.42 € | 1 | 7 Days | 155 | 140.01 to 220.00 | Conductivity | 140 | 110 | 125 | 130 | 987 | 100 | 65 Shore A | grey | yes | yes | 200 | ||
68.63 € | 1 | 23 Days | 155 | 140.01 to 220.00 | - | 140 | 110 | 125 | 130 | 976 | 100 | 65 Shore A | grey | yes | yes | 200 | ||
62.03 € | 1 | 5 Days | 155 | 220.01 to 320.00 | Antistatic | 100 | 85 | 125 | 155 | 1036 | 125 | 65 Shore A | black | no | no | 250 | ||
70.45 € | 1 | 7 Days | 130 | 220.01 to 320.00 | - | 100 | 85 | 100 | 155 | 1032 | 125 | 71 Shore A | black | no | no | 250 | ||
63.51 € | 1 | 7 Days | 130 | 220.01 to 320.00 | Antistatic | 100 | 85 | 100 | 155 | 1049 | 125 | 65 Shore A | grey | yes | yes | 250 | ||
74.53 € | 1 | 23 Days | 130 | 220.01 to 320.00 | - | 100 | 85 | 100 | 155 | 1059 | 125 | 65 Shore A | grey | yes | yes | 250 | ||
69.47 € | 1 | 7 Days | 130 | 220.01 to 320.00 | Antistatic | 140 | 110 | 100 | 155 | 1151 | 125 | 65 Shore A | black | no | no | 250 | ||
77.90 € | 1 | 7 Days | 155 | 220.01 to 320.00 | - | 140 | 110 | 125 | 155 | 1169 | 125 | 71 Shore A | black | no | no | 250 | ||
70.95 € | 1 | 7 Days | 155 | 220.01 to 320.00 | Antistatic | 140 | 110 | 125 | 155 | 1178 | 125 | 65 Shore A | grey | yes | yes | 250 | ||
81.97 € | 1 | 23 Days | 155 | 220.01 to 320.00 | - | 140 | 110 | 125 | 155 | 1190 | 125 | 65 Shore A | grey | yes | yes | 250 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Wheel Width B(mm) | 40 |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium | Material | Rubber |
Product type | fixed castor | Wheel width(mm) | 40 | Suitable for autoclaves | no |
Mounting type | top plate | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
Configure
Basic Attributes
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread and tyre hardness
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Type
Filter by standard shipping days
Optional Attributes